|
|
|
|
See Also
Datasheet![]()
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
I2C is a trademark of Philips Corporation. Description
The DAC7573 is a low-power, quad channel, 12-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7573 utilizes an I²C compatible two wire serial interface supporting high-speed interface mode with address support of up to sixteen DAC7573s for a total of 64 channels on the bus. The DAC7573 requires an external reference voltage to set the output range of the DAC. The DAC7573 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC7573 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V. The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3mW at VDD=5 V reducing to 1 µW in power-down mode. The DAC7573 is available in a 16-lead TSSOP package. |
| Price ($US) | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price ($US) | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC7573IPW | ACTIVE | -40 to 85 | 6.15 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC7573IPWG4 | ACTIVE | -40 to 85 | 6.15 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC7573IPWR | ACTIVE | -40 to 85 | 6.15 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC7573IPWRG4 | ACTIVE | -40 to 85 | 6.15 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| DAC7573IPW | As of 8:51 AM GMT, 07 Sep 2008 | As of 8:51 AM GMT, 07 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 3950* | 50 | 8 Sep | 1 Weeks | Americas | Avnet | 324 | |||
| DigiKey | 50 | |||||||
| Newark | 117 | |||||||
| Rochester Electronics | 508 | |||||||
| Asia | WPI | 68 | ||||||
| DAC7573IPWG4 | As of 8:51 AM GMT, 07 Sep 2008 | As of 8:51 AM GMT, 07 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 3950* | 50 | 8 Sep | 1 Weeks | None Reported View Distributors | |||||
| DAC7573IPWR | As of 8:51 AM GMT, 07 Sep 2008 | As of 8:51 AM GMT, 07 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| >10k* | 1407 | 8 Sep | 6 Weeks | Americas | Rochester Electronics | >1k | |||
| 6414 | 13 Oct | ||||||||
| DAC7573IPWRG4 | As of 8:51 AM GMT, 07 Sep 2008 | As of 8:51 AM GMT, 07 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| >10k* | 1407 | 8 Sep | 6 Weeks | None Reported View Distributors | |||||
| 6414 | 13 Oct | ||||||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7573IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC7573IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC7573IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC7573IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
View Application Notes for Digital to Analog Converters
View User Guides for Digital to Analog Converters
| Name | Part # | Company | Tool / Software Type |
| DAC7573 Evaluation Module | DAC7573EVM | Texas Instruments | Development Boards/EVMs |
| Alternative Products - Are similar to DAC7573 | |||
| Part # | Name | Comments | |
| DAC5573 | 8-Bit, Quad DAC with I2C Interface | 8-bit equivalent device | |
| DAC6573 | 10-Bit, Quad DAC with I2C Interface | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 10-bit equivalent device | |
| DAC8574 | Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC | 16-bit equivalent device with higher power consumption | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV5614 | 12-Bit, 3 us Quad DAC, Serial Input, Pgrmable Settling Time, Low Power, H/W or S/W PowerDown | TI customers also evaluated this product. | |
| DAC5573 | 8-Bit, Quad DAC with I2C Interface | TI customers also evaluated this product. | |
| TLV5604 | 10-Bit, 3 us Quad DAC, Serial Input, Simultaneous Update, Programmable Settling Time, PowerDown | TI customers also evaluated this product. | |
| DAC6573 | 10-Bit, Quad DAC with I2C Interface | TI customers also evaluated this product. | |
| DAC7574 | 12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface | TI customers also evaluated this product. | |
| Complementary Products - Can be used with DAC7573 | |||
| Part # | Name | Product Family | Comments |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | REFERENCES- SERIES VOLTAGE REFERENCES | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIERS- LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTERS- 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1255 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| OPA657 | 1.6GHz, Low Noise, Fet -Input Operational Amplifier | HIGH SPEED AMPLIFIERS (GREATER THAN EQUAL TO 50MHZ)-JFET/CMOS | TI customers also evaluated this product. |
| ADS1217 | 8-Channel, 24-Bit Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| ADS8320 | 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number