DAC7574 Status: ACTIVE

12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface


      
         
Alert me about changes<br/>to this product

See Also

  • DAC5574 - 8-bit equivalent device
  • DAC6574 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  10-bit equivalent device
  • DAC8574 - 16-bit equivalent device with higher power consumption
 DAC7571 DAC7573 DAC7574
Resolution(Bits)12  12  12  
DAC: Channels1  4  4  
Settling Time(µs)10  10  10  
Sample / Update Rate(MSPS)0.05  0.043  0.043  
InterfaceSerial I2C  Serial I2C  Serial I2C  
Output TypeVoltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  
Output Range Max.(V or mA)5.5  5.5  4.1  
Single/Dual Analog Supply+  Single  Single  
DNL(Max)(+/-LSB) 1   
INL(Max)(+/-LSB)4  8  8  
INL (+/-)(Max)(%)0.098  0.195  0.195  
Monotonicity12  12  12  
Power Consumption(Typ)(mW)0.85  1.8  0.85  
ArchitectureString  String  String  
Reference: TypeExt  Ext  Ext  
Analog Voltage AV/DD(Min)(V)2.7  2.75  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.25  5.5  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.25  5.5  
No. of Supplies (Unipolar)1  2  1  
RatingCatalog  Catalog  Catalog  
Pin/Package6SOT-23  16TSSOP  10MSOP  
Approx. Price (US$) 1.55 | 1ku   7.65 | 1ku   6.15 | 1ku  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC6573: 10-Bit, Quad DAC with I2C Interface
  • DAC7571: Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC
  • DAC8571: Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC
  • TPS61200: 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN
  • ADS7828: 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref
  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier

More Related Products

Product Information

Features

  • Micropower Operation: 600 µA at 5 V VDD
  • Power-On Reset to Zero
  • +2.7 V to +5.5 V Analog Power Supply
  • 12-Bit Monotonic
  • I2C™ Interface Up to 3.4 Mbps
  • Data Transmit Capability
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Four DAC7574s
  • Synchronous Update Support for up to 16 Channels
  • Operation From –40°C to 105°C
  • Small 10 Lead MSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I2C is a trademark of Philips Corporation.

Description

The DAC7574 is a low-power, quad channel, 12-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7574 utilizes an I2C compatible two wire serial interface supporting high-speed interface mode with address support of up to four DAC7574s for a total of 16 channels on the bus.

The DAC7574 uses VDD and GND to set the output range of the DAC. The DAC7574 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC7574 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7574IDGSACTIVE-40 to 1056.75 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7574IDGSG4ACTIVE-40 to 1056.75 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7574IDGSRACTIVE-40 to 1056.15 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7574IDGSRG4ACTIVE-40 to 1056.15 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksDAC7574IDGS
AmericasArrow 287
Newark 63
Rochester Electronics >1k
AsiaWPI 70
EuropeAvnet-SILICA 3
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksDAC7574IDGSG4
AsiaFarnell Asia 5
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7574IDGSR
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksDAC7574IDGSRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7574IDGS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7574IDGSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7574IDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7574IDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7574 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DAC7574 Evaluation ModuleDAC7574EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DAC5574   8-bit, Quad, Digital-to-Analog Converter with I2C interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device  
DAC6574   10-bit, Quad, Digital-to-Analog Converter with I2C interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  10-bit equivalent device  
DAC8574   Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with higher power consumption  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC6573 10-Bit, Quad DAC with I2C Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7571 Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8571 Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7573 Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8574 Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS61200 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
ADS7828 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
REF5050 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
ADS1110 16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA552 High-Voltage, High-Current Operational Amplifiers PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here