|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
|
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC7612U | ACTIVE | -40 to 85 | 3.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| DAC7612U/2K5 | ACTIVE | -40 to 85 | 3.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC7612U/2K5G4 | ACTIVE | -40 to 85 | 3.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC7612UB | ACTIVE | -40 to 85 | 3.95 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| DAC7612UB/2K5 | ACTIVE | -40 to 85 | 3.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC7612UB/2K5G4 | ACTIVE | -40 to 85 | 3.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC7612UBG4 | ACTIVE | -40 to 85 | 3.95 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| DAC7612UG4 | ACTIVE | -40 to 85 | 3.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:00 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC7612U | |||
| Americas | Newark | 425 | |
| Rochester Electronics | 1 | ||
| Asia | Farnell Asia | 123 | |
| Europe | Compel | 93 | |
| Farnell | 123 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 57 | ||
| TI Lead Time*: 20 WeeksDAC7612U/2K5 | |||
| Americas | Newark | >1k | |
| Asia | Farnell Asia | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC7612U/2K5G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC7612UB | |||
| Asia | Farnell Asia | 10 | |
| Europe | Arrow Southern Europe | >1k | |
| Compel | 280 | ||
| Worldwide | Mouser Electronics | 36 | |
| TI Lead Time*: 20 WeeksDAC7612UB/2K5 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7612UB/2K5G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7612UBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7612UG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7612U | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7612U/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7612U/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7612UB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7612UB/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7612UB/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7612UBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7612UG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC7612 
| Part # | Name | Product Family | Comments |
| TLV5638 | 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Equivalent device with lower settling time and both int/ext reference option |
| TLV5636 | 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | single channel Equivalent device with lower settling time and both int/ext reference option |
| TLV5610 | 2.7V to 5.5V 12-Bit 8-channel Serial DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 8-channel equivalent device with no internal reference and lower settling time |
| TLV5630 | 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 8-bit equivalent device with lower settling time |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC7614 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5638 | 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7611 | 12-Bit Serial Input Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5618A | 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74HC393 | Dual 4-Bit Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| ISO7221B | Dual Channel, 1/1, 5Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| NE555 | Single Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| SN74LVC2G04 | Dual Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74CBTLV3126 | Low-Voltage Quadruple FET Bus Switch | SIGNAL SWITCHES-DIGITAL BUS SWITCHES | TI customers also evaluated this product. |

Most Popular Tags for DAC7612: