DAC7615 Status: ACTIVE

Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC7714 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC7715 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC7734 - 16-bit equivalent device

View all related products

 DAC7614 DAC7615DAC7616 DAC7617 DAC7800 DAC7811 DAC8043 
Resolution(Bits)12  12  12  12  12  12  12  
DAC: Channels4  4  4  4  2  1  1  
Settling Time(µs)10  10  10  10  0.8  0.2  1  
Sample / Update Rate(MSPS)0.089  0.089  0.089  0.089  1.25  5  0.284  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  Current  Current  Current  
Output Range Min.(V or mA)-2.5  0  0  0  0  0  0  
Output Range Max.(V or mA)2.5  1.3  1.3  4.1  1  1  1  
Single/Dual Analog Supply+/- or +  +/- or +  +  +  +   +  
DNL(Max)(+/-LSB)1  1  1  1  1  1  1  
INL(Max)(+/-LSB)1  1  1  1  0.5  1  1  
INL (+/-)(Max)(%)0.024  0.024  0.024  0.024  0.012  0.024  0.024  
Monotonicity12  12  12  12  12  12  12  
SNR(Typ)(dB)12  12       
Power Consumption(Typ)(mW)15  15  2.4  2.4  1  0.025  2.5  
ArchitectureR-2R  R-2R  R-2R  R-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)4.75  4.75  3  3  4.5  2.7  4.75  
Analog Voltage AV/DD(Max)(V)5.75  5.25  3.6  3.6  5.5  5.5  5.25  
Logic Voltage DV/DD(Min)(V)4.75  4.75  3  3  4.5  2.7  4.75  
Logic Voltage DV/DD(Max)(V)5.25  5.25  3.6  3.6  5.5  5.5  5.25  
No. of Supplies (Unipolar)1  1  1  1  1  1  1  
No. of Supplies (Bipolar)2  2     1   
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16SOIC, 20SSOP  16SOIC, 20SSOP  16SOIC, 20SSOP  16SOIC, 20SSOP  16SOIC  10MSOP  8SOIC  
Approx. Price (US$) 6.70 | 1ku   6.70 | 1ku   5.40 | 1ku   5.40 | 1ku   13.55 | 1ku   2.55 | 1ku   3.60 | 1ku  
Thermal ShutdownNo  No  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC813: Microprocessor-Compatible 12-Bit D/A Converter
  • DAC7614: Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
  • DAC8531: Low Power, Rail-to-Rail Output, 16-Bit, Serial Input Digital-to-Analog Converter
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • SN74LVC2G34: Dual Buffer Gate
  • TPS70358: Dual-Output Low-Dropout (LDO) Voltage Regulators
    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7615EACTIVE-40 to 85 7.40 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7615E/1KACTIVE-40 to 85 6.70 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615E/1KG4ACTIVE-40 to 85 6.70 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615EBACTIVE-40 to 85 7.85 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615EB/1KACTIVE-40 to 85 7.20 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615EB/1KG4ACTIVE-40 to 85 7.20 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615EBG4ACTIVE-40 to 85 7.85 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615EG4ACTIVE-40 to 85 7.40 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7615PNRND-40 to 85DAC7615E12.40 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by DAC7615E
DAC7615PBNRND-40 to 85DAC7615EB13.25 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by DAC7615EB
DAC7615PBG4NRND-40 to 85 13.25 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
DAC7615PG4NRND-40 to 85 12.40 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
DAC7615UACTIVE-40 to 85 7.40 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7615U/1KACTIVE-40 to 85 6.70 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615U/1KG4ACTIVE-40 to 85 6.70 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615UBACTIVE-40 to 85 7.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7615UB/1KACTIVE-40 to 85 7.20 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615UB/1KG4ACTIVE-40 to 85 7.20 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7615UBG4ACTIVE-40 to 85 7.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7615UG4ACTIVE-40 to 85 7.40 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7615E
AmericasArrow 909
Avnet 239
TI Lead Time*: 20 WeeksDAC7615E/1K
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7615E/1KG4
EuropeAvnet-SILICA 1k
TI Lead Time*: 20 WeeksDAC7615EB
AmericasAvnet 31
Rochester Electronics 43
EuropeAvnet-SILICA 70
TI Lead Time*: 20 WeeksDAC7615EB/1K
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7615EB/1KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7615EBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7615EG4
AmericasRochester Electronics 2
TI Lead Time*: 14 WeeksDAC7615P
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksDAC7615PB
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksDAC7615PBG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksDAC7615PG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7615U
AmericasAvnet 54
Newark 48
EuropeAvnet-SILICA 11
Compel 29
WorldwideDigiKey 641
Mouser Electronics 15
TI Lead Time*: 20 WeeksDAC7615U/1K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7615U/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7615UB
AmericasArrow 18
Avnet 12
AsiaFarnell Asia 63
WPI 99
EuropeFarnell 59
Spoerle 44
WorldwideDigiKey 124
TI Lead Time*: 20 WeeksDAC7615UB/1K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7615UB/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7615UBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7615UG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7615E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615E/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615E/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615EB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615EB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615EB/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615EBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615P  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7615PB  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7615PBG4  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7615PG4  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7615U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615U/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615UB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615UB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615UB/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615UBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7615UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7615 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC7714   Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC7715   Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC7734   16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device  
DAC8814   16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with lower settling time and current output  
DAC7744   16-Bit, Quad Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16-bit equivalent device. Has a parallel output interface  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC813 Microprocessor-Compatible 12-Bit D/A Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7614 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8531 Low Power, Rail-to-Rail Output, 16-Bit, Serial Input Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC2G34 Dual Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS70358 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
MSP430F2370 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
ADS8325 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
OPA4277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
THS1030 10-Bit, 30 MSPS ADC Single Ch., Pin Comp. w/TLC876, Out of Range Indicator, PowerDown DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here