DAC7616 Status: ACTIVE

Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter

      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC7714 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC7715 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC7734 - 16-bit equivalent device with higher power consumption

View all related products

 DAC7614 DAC7615 DAC7616DAC7617 
Resolution(Bits)12  12  12  12  
DAC: Channels4  4  4  4  
Settling Time(µs)10  10  10  10  
Sample / Update Rate(MSPS)0.089  0.089  0.089  0.089  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  
Voltage Range+Vref, +/-Vref  +Vref, +/-Vref  Vref  Vref  
Current Range(mA)+/-1.25  +/-1.25  +/-1.25  +/-1.25  
DNL(Max)(+/-LSB)1  1  1  1  
INL(Max)(+/-LSB)1  1  1  1  
INL (+/-)(Max)(%)0.024  0.024  0.024  0.024  
Monotonicity12  12  12  12  
SNR(Typ)(dB)12  12    
Power Consumption(Typ)(mW)15  15  2.4  2.4  
ArchitectureR-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)4.75  4.75  3  3  
Analog Voltage AV/DD(Max)(V)5.75  5.25  3.6  3.6  
Logic Voltage DV/DD(Min)(V)4.75  4.75  3  3  
Logic Voltage DV/DD(Max)(V)5.25  5.25  3.6  3.6  
No. of Supplies (Unipolar)1  1  1  1  
No. of Supplies (Bipolar)2  2    
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package16SOIC, 20SSOP  16SOIC, 20SSOP  16SOIC, 20SSOP  16SOIC, 20SSOP  
Approx. Price (US$) 6.70 | 1ku   6.70 | 1ku   5.40 | 1ku   5.40 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7617: Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
  • DAC7615: Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
  • DAC7625: 12-Bit Quad Voltage Output Digital-to-Analog Converter
  • ADS8324: 14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation
  • ADS8343: 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter
  • ADS8320: 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter

Product Information

Features

  • LOW POWER: 3mW
  • SETTLING TIME: 10us to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    �40°C to +85°C
  • USER SELECTABLE RESET TO MID-SCALE OR ZERO-SCALE
  • SECOND-SOURCE for DAC8420
  • SO-16 or SSOP-20 PACKAGES
  • SINGLE SUPPLY +3V OPERATION
  • APPLICATIONS
    • ATE PIN ELECTRONICS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

Description

The DAC7616 is a quad, serial input, 12-bit, voltage output Digital-to-Analog Converter (DAC) with guaranteed 12-bit monotonic performance over the �40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The device is powered from a single +3V supply.

Low power and small size makes the DAC7616 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in SO-16 or SSOP-20 packages, and is guaranteed over the �40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7616EACTIVE-40 to 855.95 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616E/1KACTIVE-40 to 855.40 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616E/1KG4ACTIVE-40 to 855.40 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616EBACTIVE-40 to 856.35 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7616EB/1KACTIVE-40 to 855.80 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616EB/1KG4ACTIVE-40 to 855.80 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616EBG4ACTIVE-40 to 856.35 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7616EG4ACTIVE-40 to 855.95 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616UACTIVE-40 to 855.40 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616UBACTIVE-40 to 856.35 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7616UB/1KACTIVE-40 to 855.80 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616UB/1KG4ACTIVE-40 to 855.80 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616UBG4ACTIVE-40 to 856.35 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7616UG4ACTIVE-40 to 855.40 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DAC7616EAs of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
DAC7616E/1KAs of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
DAC7616E/1KG4As of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
DAC7616EBAs of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet >1k
DAC7616EB/1KAs of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 WeeksNone Reported
View Distributors
   
DAC7616EB/1KG4As of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 WeeksNone Reported
View Distributors
   
DAC7616EBG4As of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
DAC7616EG4As of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
DAC7616UAs of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks EuropeFarnell 27
DAC7616UBAs of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet 39
 Mouser Electronics 40
DAC7616UB/1KAs of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
DAC7616UB/1KG4As of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
DAC7616UBG4As of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
DAC7616UG4As of 11:34 AM GMT, 03 Jul 2009As of 11:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks EuropeEBV Elektronik 80
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7616E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616E/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616E/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EB/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UB/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7616 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converters

Part # Name Product Family Comments
DAC7714   Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC7715   Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC7734   16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter     16-bit equivalent device with higher power consumption  
DAC7744   16-Bit, Quad Voltage Output Digital-to-Analog Converter     16-bit equivalent device with higher power consumption and parallel output interface  
DAC8814   16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter     16-bit equivalent device with lower settling time. Provides current output  
REF102   Precision Voltage Reference   REFERENCES - SERIES VOLTAGE REFERENCES   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIERS - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC7617 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter   TI customers also evaluated this product.
DAC7615 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter   TI customers also evaluated this product.
DAC7625 12-Bit Quad Voltage Output Digital-to-Analog Converter   TI customers also evaluated this product.
ADS8324 14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS8343 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS8320 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator REFERENCES-SHUNT VOLTAGE REFERENCES TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA637 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for DAC7616:

View All Tags

Other Support



Click 

Here