DAC7616 Status: ACTIVE

Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC7714 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC7715 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC7734 - 16-bit equivalent device with higher power consumption

View all related products

 DAC7614 DAC7615 DAC7616DAC7617 
Resolution(Bits)12  12  12  12  
DAC: Channels4  4  4  4  
Settling Time(µs)10  10  10  10  
Sample / Update Rate(MSPS)0.089  0.089  0.089  0.089  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)-2.5  0  0  0  
Output Range Max.(V or mA)2.5  1.3  1.3  4.1  
Single/Dual Analog Supply+/- or +  +/- or +  +  +  
DNL(Max)(+/-LSB)1  1  1  1  
INL(Max)(+/-LSB)1  1  1  1  
INL (+/-)(Max)(%)0.024  0.024  0.024  0.024  
Monotonicity12  12  12  12  
SNR(Typ)(dB)12  12    
Power Consumption(Typ)(mW)15  15  2.4  2.4  
ArchitectureR-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)4.75  4.75  3  3  
Analog Voltage AV/DD(Max)(V)5.75  5.25  3.6  3.6  
Logic Voltage DV/DD(Min)(V)4.75  4.75  3  3  
Logic Voltage DV/DD(Max)(V)5.25  5.25  3.6  3.6  
No. of Supplies (Unipolar)1  1  1  1  
No. of Supplies (Bipolar)2  2    
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package16SOIC, 20SSOP  16SOIC, 20SSOP  16SOIC, 20SSOP  16SOIC, 20SSOP  
Approx. Price (US$) 6.70 | 1ku   6.70 | 1ku   5.40 | 1ku   5.40 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8571: Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • TLV5638: 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption
  • UCC28C45: BiCMOS Low-Power Current Mode PWM Controller
  • ULQ2003A-Q1: Automotive Catalog High-Voltage High-Current Darlington Transistor Array
  • UC3879: Phase Shift Resonant Controller

More Related Products

Product Information

Features

  • LOW POWER: 3mW
  • SETTLING TIME: 10us to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    \x9640°C to +85°C
  • USER SELECTABLE RESET TO MID-SCALE OR ZERO-SCALE
  • SECOND-SOURCE for DAC8420
  • SO-16 or SSOP-20 PACKAGES
  • SINGLE SUPPLY +3V OPERATION
  • APPLICATIONS
    • ATE PIN ELECTRONICS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

Description

The DAC7616 is a quad, serial input, 12-bit, voltage output Digital-to-Analog Converter (DAC) with guaranteed 12-bit monotonic performance over the \x9640°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The device is powered from a single +3V supply.

Low power and small size makes the DAC7616 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in SO-16 or SSOP-20 packages, and is guaranteed over the \x9640°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7616EACTIVE-40 to 855.95 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616E/1KACTIVE-40 to 855.40 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616E/1KG4ACTIVE-40 to 855.40 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616EBACTIVE-40 to 856.35 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7616EB/1KACTIVE-40 to 855.80 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616EB/1KG4ACTIVE-40 to 855.80 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616EBG4ACTIVE-40 to 856.35 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7616EG4ACTIVE-40 to 855.95 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616UACTIVE-40 to 855.40 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616UBACTIVE-40 to 856.35 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7616UB/1KACTIVE-40 to 855.80 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616UB/1KG4ACTIVE-40 to 855.80 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7616UBG4ACTIVE-40 to 856.35 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7616UG4ACTIVE-40 to 855.40 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:02 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7616E
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616E/1K
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616E/1KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616EB
AmericasAvnet >1k
AsiaWPI 109
TI Lead Time*: 20 WeeksDAC7616EB/1K
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616EB/1KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616EBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616EG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616U
AsiaFarnell Asia 31
EuropeFarnell 31
TI Lead Time*: 20 WeeksDAC7616UB
AmericasArrow 37
Avnet 120
WorldwideMouser Electronics 18
TI Lead Time*: 20 WeeksDAC7616UB/1K
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616UB/1KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616UBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7616UG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7616E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616E/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616E/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EB/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UB/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7616UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7616 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC7714   Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC7715   Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC7734   16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with higher power consumption  
DAC7744   16-Bit, Quad Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with higher power consumption and parallel output interface  
DAC8814   16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with lower settling time. Provides current output  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC8571 Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5638 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7614 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
UCC28C45 BiCMOS Low-Power Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
ULQ2003A-Q1 Automotive Catalog High-Voltage High-Current Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
UC3879 Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54615 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 2.5V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
CD4541B CMOS Programmable Timer - High Voltage Type (20V Rating) SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.
THS3202 2GHz Current Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
TLC4541 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Single-Ended Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA842 Wideband, Low Distortion, Unity Gain Stable, Voltage Feedback Operational Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
SN74LVC2G04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for DAC7616:

View All Tags

Other Support



Click Here