DAC7632 Status: ACTIVE

16-Bit, Dual Voltage Output DAC with Serial Interface


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8552 - Unipolar equivalent device
  • DAC7800 - 12-bit device with lower settling rate. Provides current output
  • TLV5618A - 12-bit unipolar equivalent device

View all related products

 DAC7632
Resolution(Bits)16  
DAC: Channels2  
Settling Time(µs)10  
Sample / Update Rate(MSPS)0.089  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)-2.5  
Output Range Max.(V or mA)2.5  
Single/Dual Analog Supply+/- or +  
DNL(Max)(+/-LSB)2  
INL(Max)(+/-LSB)3  
INL (+/-)(Max)(%)0.005  
Monotonicity15  
Power Consumption(Typ)(mW)2.5  
ArchitectureR-2R  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)2  
RatingCatalog  
Pin/Package32LQFP  
Approx. Price (US$) 10.45 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7641: 16-Bit, Voltage Output Digital-to-Analog Converter
  • DAC8532: 16-Bit, Dual Channel, Low Power D-to-A Converter W/ Serial I/F and Rail-to-Rail Voltage Output
  • DAC8552: 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter
  • ADS1213: 22-Bit Analog-to-Digital Converter
  • ADS1211: 24-Bit Analog-to-Digital Converter
  • ADS7824: 4-Channel, 12-Bit Sampling CMOS A/D Converter

More Related Products

Product Information

Features

  • LOW POWER: 4mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10 us to ±0.003% FSR
  • 15-BIT LINEARITY AND MONOTONICITY: –40°C to +85°C
  • PROGRAMMABLE RESET TO MID-SCALE OR ZERO-SCALE
  • DOUBLE-BUFFERED DATA INPUTS
  • APPLICATIONS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

Description

The DAC7632 is a 16-bit, dual channel, voltage output, Digital-to-Analog Converter (DAC) which provides 15-bit monotonic performance over the specified temperature range. The device accepts 24-bit serial input data, has double-buffered DAC input logic (allowing simultaneous update of both DACs), and provides a serial data output for daisy-chaining multiple devices. A programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale code of 0000H. The DAC7632 can operate from a single +5V supply or from +5V and –5V supplies, providing an output range of 0V to +2.5V or –2.5V to +2.5V, respectively.

Low power and small size per DAC make the DAC7632 ideal for industrial process control, data acquisition systems, and closed-loop servo-control.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7632VFBTACTIVE-40 to 8513.15 | 1kuLQFP (VF) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7632VFBTG4ACTIVE-40 to 8513.15 | 1kuLQFP (VF) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7632VFRACTIVE-40 to 8510.45 | 1kuLQFP (VF) | 32 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7632VFRG4ACTIVE-40 to 8510.45 | 1kuLQFP (VF) | 32 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7632VFTACTIVE-40 to 8511.45 | 1kuLQFP (VF) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7632VFTG4ACTIVE-40 to 8511.45 | 1kuLQFP (VF) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7632VFBT
AmericasAvnet 250
Rochester Electronics 62
EuropeAvnet-SILICA 995
TI Lead Time*: 20 WeeksDAC7632VFBTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7632VFR
AsiaWPI 885
TI Lead Time*: 20 WeeksDAC7632VFRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7632VFT
AmericasRochester Electronics 1k
EuropeAvnet-SILICA >1k
TI Lead Time*: 20 WeeksDAC7632VFTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7632VFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7632VFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7632VFR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7632VFRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7632VFT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7632VFTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7632 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC8552   16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Unipolar equivalent device  
DAC7800   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit device with lower settling rate. Provides current output  
TLV5618A   12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit unipolar equivalent device  
DAC8802   14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   14-bit equivalent device with lower settling time. Provides current output  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC7641 16-Bit, Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8532 16-Bit, Dual Channel, Low Power D-to-A Converter W/ Serial I/F and Rail-to-Rail Voltage Output DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8552 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ADS1213 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7824 4-Channel, 12-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1210 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1212 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here