|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The DAC7641 is a 16-bit, voltage output digital-to-analog converter (DAC) with guaranteed 15-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing asynchronous update), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale of 0000H. The DAC7641 can operate from a single +5V supply or from +5V and -5V supplies. Low power and small size per DAC make the DAC7641 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7641 is available in a TQFP-32 package, and offers guaranteed specifications over the 40°C to +85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC7641Y/250 | ACTIVE | -40 to 85 | 8.70 | 1ku | TQFP (PBS) | 32 | View | 250 | SMALL T&R | |||
| DAC7641Y/250G4 | ACTIVE | -40 to 85 | 8.70 | 1ku | TQFP (PBS) | 32 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | ||
| DAC7641YB/250 | ACTIVE | -40 to 85 | 9.95 | 1ku | TQFP (PBS) | 32 | View | 250 | SMALL T&R | |||
| DAC7641YB/250G4 | ACTIVE | -40 to 85 | 9.95 | 1ku | TQFP (PBS) | 32 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC7641Y/250 | |||
| Worldwide | DigiKey | 932 | |
| TI Lead Time*: 20 WeeksDAC7641Y/250G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC7641YB/250 | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 348 | |
| Worldwide | DigiKey | 339 | |
| TI Lead Time*: 20 WeeksDAC7641YB/250G4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7641Y/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7641Y/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7641YB/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7641YB/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC7641 
| Part # | Name | Product Family | Comments |
| DAC7741 | 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Equivalent device with lower settling time and internal reference |
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Equivalent device with lower settling time and internal reference |
| DAC8820 | 16-Bit, Parallel Input Multiplying DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Equivalent device with lower settling time and current output |
| DAC712 | 16-Bit Digital-to-Converter With 16-Bit Bus Interface | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Equivalent device and works only off the internal reference |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC7632 | 16-Bit, Dual Voltage Output DAC with Serial Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8820 | 16-Bit, Parallel Input Multiplying DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC712 | 16-Bit Digital-to-Converter With 16-Bit Bus Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC715 | 16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| ADS7824 | 4-Channel, 12-Bit Sampling CMOS A/D Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1213 | 22-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1210 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8364 | 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1211 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1212 | 22-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number