|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The DAC7642 and DAC7643 are dual channel, 16-bit, voltage output Digital-to-Analog Converters (DACs) which provide 15-bit monotonic performance over the specified temperature range. They accept 16-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H (DAC7642) or to a zero-scale code of 0000H (DAC7643). These DACs can operate from a single +5V supply or from +5V and 5V supplies, providing an output range of 0 to +2.5V or 2.5V to +2.5V, respectively. Low power and small size per DAC make the DAC7642 and DAC7643 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC7642VFBR | ACTIVE | -40 to 85 | 15.30 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
| DAC7642VFBRG4 | ACTIVE | -40 to 85 | 15.30 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
| DAC7642VFBT | ACTIVE | -40 to 85 | 16.65 | 1ku | LQFP (VF) | 32 | View | 250 | SMALL T&R | Purchase Samples | ||
| DAC7642VFBTG4 | ACTIVE | -40 to 85 | 16.65 | 1ku | LQFP (VF) | 32 | View | 250 | SMALL T&R | Purchase Samples | ||
| DAC7642VFT | ACTIVE | -40 to 85 | 14.55 | 1ku | LQFP (VF) | 32 | View | 250 | SMALL T&R | |||
| DAC7642VFTG4 | ACTIVE | -40 to 85 | 14.55 | 1ku | LQFP (VF) | 32 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC7642VFBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7642VFBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7642VFBT | |||
| Europe | Avnet-SILICA | 240 | |
| TI Lead Time*: 20 WeeksDAC7642VFBTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7642VFT | |||
| Asia | Farnell Asia | 250 | |
| WPI | 180 | ||
| Europe | Farnell | 248 | |
| TI Lead Time*: 20 WeeksDAC7642VFTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7642VFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC7642VFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC7642VFBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC7642VFBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC7642VFT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC7642VFTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC7642 
| Part # | Name | Product Family | Comments |
| DAC8822 | 16-bit Dual parallel interface High Accuracy Multiplying DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Has a lower settling time. Provides current output |
| DAC8820 | 16-Bit, Parallel Input Multiplying DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Single channel equivalent device. Has a lower settling time. Provides current output |
| DAC8802 | 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC7643 | 16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Min-Scale | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7724 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8822 | 16-bit Dual parallel interface High Accuracy Multiplying DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7744 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| XTR101 | Precision, Low Drift 4-20mA Two-Wire Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| INA114 | Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| OPA544 | High-Voltage, High-Current Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number