DAC7643 Status: ACTIVE

16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Min-Scale


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8822 - Has a lower settling time. Provides current output
  • DAC8820 - Single channel equivalent device. Has a lower settling time. Provides current output
  • DAC8802 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
 DAC7641 DAC7642 DAC7643DAC7644 DAC7742 
Resolution(Bits)16  16  16  16  16  
DAC: Channels1  2  2  4  1  
Settling Time(µs)10  10  10  10  5  
Sample / Update Rate(MSPS)0.1  0.1  0.1  0.1  0.2  
InterfaceParallel  Parallel  Parallel  Parallel  Parallel  
Output TypeVoltage  Voltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)-2.5  -2.5  -2.5  -2.5  -10  
Output Range Max.(V or mA)2.5  2.5  2.5  2.5  10  
Single/Dual Analog Supply+/- or +  +/- or +  +/- or +  +/- or +  +/-  
DNL(Max)(+/-LSB)2  2  2  2  1  
INL(Max)(+/-LSB)3  3  3  3  3  
INL (+/-)(Max)(%)0.005  0.005  0.005  0.005  0.005  
Monotonicity15  15  15  15  16  
Power Consumption(Typ)(mW)1.8  2.5  2.5  7.5  100  
ArchitectureR-2R  R-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  Int/Ext  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  14.25  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  15.75  
Logic Voltage DV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  
No. of Supplies (Unipolar)1  1  1  1   
No. of Supplies (Bipolar)2  2  2  2  3  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package32TQFP  32LQFP  32LQFP  48SSOP  48LQFP  
Approx. Price (US$) 8.70 | 1ku   14.55 | 1ku   14.55 | 1ku   19.95 | 1ku   11.90 | 1ku  
Thermal ShutdownNo  No  No  No  No  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7642: 16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Mid-Scale
  • DAC8822: 16-bit Dual parallel interface High Accuracy Multiplying DAC
  • DAC7632: 16-Bit, Dual Voltage Output DAC with Serial Interface
  • ADS1212: 22-Bit Analog-to-Digital Converter

Product Information

Features

  • LOW POWER: 4mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10 us to 0.003% FSR
  • 15-BIT LINEARITY AND MONOTONICITY: –40°C to +85°C
  • RESET TO MID-SCALE (DAC7642) OR ZERO-SCALE (DAC7643)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • APPLICATIONS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

Description

The DAC7642 and DAC7643 are dual channel, 16-bit, voltage output Digital-to-Analog Converters (DACs) which provide 15-bit monotonic performance over the specified temperature range. They accept 16-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H (DAC7642) or to a zero-scale code of 0000H (DAC7643). These DACs can operate from a single +5V supply or from +5V and –5V supplies, providing an output range of 0 to +2.5V or –2.5V to +2.5V, respectively.

Low power and small size per DAC make the DAC7642 and DAC7643 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7643VFBRACTIVE-40 to 8515.30 | 1kuLQFP (VF) | 32 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7643VFBRG4ACTIVE-40 to 8515.30 | 1kuLQFP (VF) | 32 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7643VFTACTIVE-40 to 8514.55 | 1kuLQFP (VF) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7643VFTG4ACTIVE-40 to 8514.55 | 1kuLQFP (VF) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7643VFBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7643VFBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7643VFT
AmericasRochester Electronics >1k
AsiaWPI 82
TI Lead Time*: 20 WeeksDAC7643VFTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7643VFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC7643VFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC7643VFT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC7643VFTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7643 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC8822   16-bit Dual parallel interface High Accuracy Multiplying DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Has a lower settling time. Provides current output  
DAC8820   16-Bit, Parallel Input Multiplying DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Single channel equivalent device. Has a lower settling time. Provides current output  
DAC8802   14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC7642 16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Mid-Scale DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8822 16-bit Dual parallel interface High Accuracy Multiplying DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7632 16-Bit, Dual Voltage Output DAC with Serial Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ADS1212 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here