DAC7654 Status: ACTIVE

16 Bit, Quad Voltage Output Digital to Analog Converter

      
         
Alert me about changes<br/>to this product

See Also

  • DAC8814 - Has a lower settling time and no internal reference. Provides current output
  • DAC7734 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  No internal reference.
  • DAC8803 - 14-bit equivalent device with lower settling time and no internal reference. Provides current output

Datasheet

Download - PDF Icon
  • DAC7654: 16-Bit, Quad Voltage Output Digital-To-Analog Converter (Rev. A) (dac7654.pdf, 771 KB)
    13 Dec 2005 Download

 DAC7654
Resolution(Bits)16  
DAC: Channels4  
Settling Time(µs)12  
Sample / Update Rate(MSPS)0.1  
InterfaceSerial SPI  
Output TypeVoltage  
Voltage Range+/-2.5  
Current Range(mA)+/-1.25  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)3  
INL (+/-)(Max)(%)0.005  
Monotonicity16  
Power Consumption(Typ)(mW)18  
ArchitectureR-2R  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)2  
RatingCatalog  
Pin/Package64LQFP  
Approx. Price (US$) 21.80 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7614: Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
  • DAC8811: 16-Bit, Serial Input Multiplying Digital to Analog Converter
  • TLC5615: 10-Bit, 12.5 us DAC, Serial Input, Low Power
  • ADS8505: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference
  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
  • ISO122: Precision Lowest Cost Isolation Amplifier

Product Information

Features

  • Low Glitch: 1nV-s (typ)
  • Low Power: 18mW
  • Unipolar or Bipolar Operation
  • Settling Time: 12µs to 0.003%
  • 16-Bit Linearity and Monotonicity: -40°C to +85°C
  • Programmable Reset to Mid-Scale or Zero-Scale
  • Double-Buffered Data Inputs
  • Internal Bandgap Voltage Reference
  • Power-On Reset
  • 3V to 5V Logic Interface
  • APPLICATIONS
    • Process Control
    • Closed-Loop Servo-Control
    • Motor Control
    • Data Acquisition Systems
    • DAC-per-Pin Programmers

All trademarks are the property of their respective owners.

Description

The DAC7654 is a 16-bit, quad voltage output, digital-to-analog converter (DAC) with 16-bit monotonic performance over the specified temperature range. It accepts 24-bit serial input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a serial data output for daisy-chaining multiple DACs. Programmable asynchronous reset clears all registers to a mid-scale code of 8000h or to a zero-scale of 0000h. The DAC7654 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7654 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7654 is available in an LQFP package and is specified for operation over the –40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7654YBRACTIVE-40 to 8525.30 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YBRG4ACTIVE-40 to 8525.30 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YBTACTIVE-40 to 8525.30 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YBTG4ACTIVE-40 to 8525.30 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YCRACTIVE-40 to 8528.15 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YCRG4ACTIVE-40 to 8528.15 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YCTACTIVE-40 to 8528.15 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7654YCTG4ACTIVE-40 to 8528.15 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7654YRACTIVE-40 to 8521.80 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YRG4ACTIVE-40 to 8521.80 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YTACTIVE-40 to 8521.80 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YTG4ACTIVE-40 to 8521.80 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DAC7654YBRAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 3139 | 29 Jan 8 Weeks AmericasRochester Electronics >1k
DAC7654YBRG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 3139 | 29 Jan 8 Weeks None Reported
View Distributors
   
DAC7654YBTAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 250 | 29 Jan 8 Weeks AmericasRochester Electronics 250
DAC7654YBTG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 250 | 29 Jan 8 Weeks None Reported
View Distributors
   
DAC7654YCRAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 677 | 29 Jan 20 Weeks None Reported
View Distributors
   
DAC7654YCRG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 677 | 29 Jan 20 Weeks None Reported
View Distributors
   
DAC7654YCTAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 20 WeeksNone Reported
View Distributors
   
DAC7654YCTG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 20 WeeksNone Reported
View Distributors
   
DAC7654YRAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 3057 | 29 Jan 8 Weeks None Reported
View Distributors
   
DAC7654YRG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 3057 | 29 Jan 8 Weeks None Reported
View Distributors
   
DAC7654YTAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2750 | 29 Jan 8 Weeks None Reported
View Distributors
   
 8942 | 3 Feb     
DAC7654YTG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2750 | 29 Jan 8 Weeks None Reported
View Distributors
   
 8942 | 3 Feb     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7654YBR RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YBRG4 RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YBT RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YBTG4 RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YCR RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YCRG4 RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YCT RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YCTG4 RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YR RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YRG4 RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YT RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView
DAC7654YTG4 RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • DAC7654: 16-Bit, Quad Voltage Output Digital-To-Analog Converter (Rev. A) (dac7654.pdf, 771 KB)
    13 Dec 2005 Download

Application Notes

  • Interfacing the TLC4541 & the DAC7654 to the MSP430F449 (slaa258.htm, 8 KB)
    12 Aug 2005 Abstract
  • Interfacing the DAC7654 to the MSP430F449 (slaa213.htm, 8 KB)
    16 Aug 2004 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Superposition: The Hidden DAC Linearity Error (sbaa047.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Digital to Analog Converters

User Guides

  • DAC7654 EVM (slau130.pdf, 512 KB)
    16 Apr 2004 Download

View User Guides for Digital to Analog Converters

More Literature

View More Literature for Digital to Analog Converters

Tools & Software

NamePart # Company Tool / Software Type
DAC7654 Evaluation ModuleDAC7654EVMTexas InstrumentsDevelopment Boards/EVMs

 Alternative Products - Are similar to DAC7654
Part #NameComments
DAC8814 16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter Has a lower settling time and no internal reference. Provides current output 
DAC7734 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. No internal reference. 
DAC8803 14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter 14-bit equivalent device with lower settling time and no internal reference. Provides current output 
Customers Who Evaluated This Product Also Evaluated...
DAC7614Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog ConverterTI customers also evaluated this product.
DAC881116-Bit, Serial Input Multiplying Digital to Analog ConverterTI customers also evaluated this product.
TLC561510-Bit, 12.5 us DAC, Serial Input, Low PowerTI customers also evaluated this product.
 Complementary Products - Can be used with DAC7654
Part #NameProduct FamilyComments
REF102 Precision Voltage Reference REFERENCES- SERIES VOLTAGE REFERENCES SERIES VOLTAGE REFERENCE  
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIERS- LOW NOISE OPERATIONAL AMPLIFIER  
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIERS- LOW OFFSET VOLTAGE OPERATIONAL AMPLIFIER  
Customers Who Evaluated This Product Also Evaluated...
ADS850516-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal ReferenceDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
TVP5146NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG InputsVIDEO AND IMAGING-VIDEO ENCODERS / DECODERSTI customers also evaluated this product.
ISO122Precision Lowest Cost Isolation AmplifierAMPLIFIERS AND LINEAR-ISOLATION AMPLIFIERSTI customers also evaluated this product.
ADS850916-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal ReferenceDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
ADS125424-Bit, 20kHz, Low Power Analog-to-Digital ConverterDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
MSP430F44916-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCDMSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X4XX - FLASH/ROM LCDTI customers also evaluated this product.
ADS838118 Bit 580KSPS parallel ADCDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
TLC5510A8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low PowerDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
ADS80512-Bit, 20 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp.DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
ADS121124-Bit Analog-to-Digital ConverterDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support