DAC7654 Status: ACTIVE

16 Bit, Quad Voltage Output Digital to Analog Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8814 - Has a lower settling time and no internal reference. Provides current output
  • DAC7734 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  No internal reference.
  • DAC8803 - 14-bit equivalent device with lower settling time and no internal reference. Provides current output
 DAC7654
Resolution(Bits)16  
DAC: Channels4  
Settling Time(µs)12  
Sample / Update Rate(MSPS)0.1  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)-2.5  
Output Range Max.(V or mA)2.5  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)3  
INL (+/-)(Max)(%)0.005  
Monotonicity16  
Power Consumption(Typ)(mW)18  
ArchitectureR-2R  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)2  
RatingCatalog  
Pin/Package64LQFP  
Approx. Price (US$) 27.25 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC715: 16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface
  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter
  • DAC7734: 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter
  • TLK2501: 1.5 to 2.5 Gbps Transceiver
  • ADS5121: Low Power, 8 Channel, 10-bit, 40MSPS ADC, 1.8V
  • ADS8505: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference

Product Information

Features

  • Low Glitch: 1nV-s (typ)
  • Low Power: 18mW
  • Unipolar or Bipolar Operation
  • Settling Time: 12µs to 0.003%
  • 16-Bit Linearity and Monotonicity: -40°C to +85°C
  • Programmable Reset to Mid-Scale or Zero-Scale
  • Double-Buffered Data Inputs
  • Internal Bandgap Voltage Reference
  • Power-On Reset
  • 3V to 5V Logic Interface
  • APPLICATIONS
    • Process Control
    • Closed-Loop Servo-Control
    • Motor Control
    • Data Acquisition Systems
    • DAC-per-Pin Programmers

All trademarks are the property of their respective owners.

Description

The DAC7654 is a 16-bit, quad voltage output, digital-to-analog converter (DAC) with 16-bit monotonic performance over the specified temperature range. It accepts 24-bit serial input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a serial data output for daisy-chaining multiple DACs. Programmable asynchronous reset clears all registers to a mid-scale code of 8000h or to a zero-scale of 0000h. The DAC7654 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7654 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7654 is available in an LQFP package and is specified for operation over the –40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7654YBRACTIVE-40 to 8531.65 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YBRG4ACTIVE-40 to 8531.65 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YBTACTIVE-40 to 8532.65 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YBTG4ACTIVE-40 to 8532.65 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YCRACTIVE-40 to 8535.15 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YCRG4ACTIVE-40 to 8535.15 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YCTACTIVE-40 to 8536.15 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7654YCTG4ACTIVE-40 to 8536.15 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7654YRACTIVE-40 to 8527.25 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YRG4ACTIVE-40 to 8527.25 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YTACTIVE-40 to 8528.25 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7654YTG4ACTIVE-40 to 8528.25 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7654YBR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksDAC7654YBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7654YBT
AmericasRochester Electronics 250
TI Lead Time*: 20 WeeksDAC7654YBTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7654YCR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7654YCRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7654YCT
AsiaWPI 596
WorldwideDigiKey 162
TI Lead Time*: 20 WeeksDAC7654YCTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7654YR
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7654YRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7654YT
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7654YTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7654YBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7654YTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7654 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

View User Guides for Digital to Analog Converter

Tools & Software

NamePart # Company Tool / Software Type
DAC7654 Evaluation ModuleDAC7654EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DAC8814   16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Has a lower settling time and no internal reference. Provides current output  
DAC7734   16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  No internal reference.  
DAC8803   14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   14-bit equivalent device with lower settling time and no internal reference. Provides current output  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC715 16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7734 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLK2501 1.5 to 2.5 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
ADS5121 Low Power, 8 Channel, 10-bit, 40MSPS ADC, 1.8V DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8505 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
MSC1211Y5 8051 CPU with 32kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here