DAC7664 Status: ACTIVE

Digital to Analog Converter, Quad, 16 Bit, 12uS Settling Time, +/- 1 LSB DNL


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7741 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with higher reference voltage
  • DAC7742 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with higher reference voltage
  • DAC8820 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with lower settling time

View all related products

 DAC7664
Resolution(Bits)16  
DAC: Channels4  
Settling Time(µs)12  
Sample / Update Rate(MSPS)0.1  
InterfaceParallel  
Output TypeVoltage  
Output Range Min.(V or mA)-2.5  
Output Range Max.(V or mA)2.5  
Single/Dual Analog Supply+/- or +  
DNL(Max)(+/-LSB)3  
INL(Max)(+/-LSB)3  
INL (+/-)(Max)(%)0.0015  
Monotonicity16  
Power Consumption(Typ)(mW)18  
ArchitectureR-2R  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)4.75  
Logic Voltage DV/DD(Min)(V)5.25  
Logic Voltage DV/DD(Max)(V)5.25  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)2  
RatingCatalog  
Pin/Package64LQFP  
Approx. Price (US$) 25.95 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7644: 16-Bit, Quad Voltage Output Digital-to-Analog Converter
  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter

Product Information

Features

  • Low Glitch: 1nV-s (typ)
  • Low Power: 18mW
  • Unipolar or Bipolar Operation
  • Settling Time: 12µs to 0.003%
  • 16-Bit Linearity and Monotonicity:
       –40°C to +85°C
  • Programmable Reset to Mid-Scale or Zero-Scale
  • Data Readback
  • Double-Buffered Data Inputs
  • Internal Bandgap Voltage Reference
  • Power-On Reset
  • 3V to 5V Logic Interface
  • APPLICATIONS
    • Process Control
    • Closed-Loop Servo Control
    • Motor Control
    • Data Acquisition Systems
    • DAC-per-Pin Programmers

All trademarks are the property of their respective owners.

Description

The DAC7664 is a 16-bit, quad voltage output digital-to-analog converter (DAC) with 16-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000h or to a zero-scale of 0000h. The DAC7664 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7664 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo control. The DAC7664 is available in an LQFP-64 package and is specified for operation over the –40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7664YBRACTIVE-40 to 8530.10 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7664YBRG4ACTIVE-40 to 8530.10 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7664YBTACTIVE-40 to 8531.10 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7664YBTG4ACTIVE-40 to 8531.10 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7664YCRACTIVE-40 to 8533.50 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7664YCRG4ACTIVE-40 to 8533.50 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7664YCTACTIVE-40 to 8534.50 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7664YCTG4ACTIVE-40 to 8534.50 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7664YRACTIVE-40 to 8525.95 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7664YRG4ACTIVE-40 to 8525.95 | 1kuLQFP (PM) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7664YTACTIVE-40 to 8526.95 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7664YTG4ACTIVE-40 to 8526.95 | 1kuLQFP (PM) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7664YBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7664YBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7664YBT
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7664YBTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7664YCR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7664YCRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7664YCT
AmericasNewark 240
Rochester Electronics 250
AsiaFarnell Asia 240
WorldwideDigiKey 138
Mouser Electronics 248
TI Lead Time*: 20 WeeksDAC7664YCTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7664YR
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7664YRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7664YT
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7664YTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7664YBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7664YTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7664 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC7741   16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with higher reference voltage  
DAC7742   16-Bit, Single Channel, Parallel Interface with Internal Reference   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with higher reference voltage  
DAC8820   16-Bit, Parallel Input Multiplying DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with lower settling time  
DAC8822   16-bit Dual parallel interface High Accuracy Multiplying DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  2- channel equivalent device with lower settling time  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
DAC7644 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here