|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The DAC7664 is a 16-bit, quad voltage output digital-to-analog converter (DAC) with 16-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000h or to a zero-scale of 0000h. The DAC7664 can operate from a single +5V supply or from +5V and 5V supplies. Low power and small size per DAC make the DAC7664 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo control. The DAC7664 is available in an LQFP-64 package and is specified for operation over the 40°C to +85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC7664YBR | ACTIVE | -40 to 85 | 30.10 | 1ku | LQFP (PM) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| DAC7664YBRG4 | ACTIVE | -40 to 85 | 30.10 | 1ku | LQFP (PM) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| DAC7664YBT | ACTIVE | -40 to 85 | 31.10 | 1ku | LQFP (PM) | 64 | View | 250 | SMALL T&R | Purchase Samples | ||
| DAC7664YBTG4 | ACTIVE | -40 to 85 | 31.10 | 1ku | LQFP (PM) | 64 | View | 250 | SMALL T&R | Purchase Samples | ||
| DAC7664YCR | ACTIVE | -40 to 85 | 33.50 | 1ku | LQFP (PM) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| DAC7664YCRG4 | ACTIVE | -40 to 85 | 33.50 | 1ku | LQFP (PM) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| DAC7664YCT | ACTIVE | -40 to 85 | 34.50 | 1ku | LQFP (PM) | 64 | View | 250 | SMALL T&R | |||
| DAC7664YCTG4 | ACTIVE | -40 to 85 | 34.50 | 1ku | LQFP (PM) | 64 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | ||
| DAC7664YR | ACTIVE | -40 to 85 | 25.95 | 1ku | LQFP (PM) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| DAC7664YRG4 | ACTIVE | -40 to 85 | 25.95 | 1ku | LQFP (PM) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| DAC7664YT | ACTIVE | -40 to 85 | 26.95 | 1ku | LQFP (PM) | 64 | View | 250 | SMALL T&R | Purchase Samples | ||
| DAC7664YTG4 | ACTIVE | -40 to 85 | 26.95 | 1ku | LQFP (PM) | 64 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC7664YBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7664YBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7664YBT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7664YBTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7664YCR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC7664YCRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC7664YCT | |||
| Americas | Newark | 240 | |
| Rochester Electronics | 250 | ||
| Asia | Farnell Asia | 240 | |
| Worldwide | DigiKey | 138 | |
| Mouser Electronics | 248 | ||
| TI Lead Time*: 20 WeeksDAC7664YCTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC7664YR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7664YRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7664YT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7664YTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7664YBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YCTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7664YTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC7664 
| Part # | Name | Product Family | Comments |
| DAC7741 | 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel equivalent device with higher reference voltage |
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel equivalent device with higher reference voltage |
| DAC8820 | 16-Bit, Parallel Input Multiplying DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel equivalent device with lower settling time |
| DAC8822 | 16-bit Dual parallel interface High Accuracy Multiplying DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2- channel equivalent device with lower settling time |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC7644 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7744 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number