DAC7714 Status: ACTIVE

Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC7800 - 2-channel device with lower settling time and has an internal reference. Provides current output
  • DAC8043 - Single channel device with lower settling time and provides current output
  • DAC7811 - Single channel device with lower settling time and provides current output
 DAC7714
Resolution(Bits)12  
DAC: Channels4  
Settling Time(µs)10  
Sample / Update Rate(MSPS)0.089  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)-10  
Output Range Max.(V or mA)10  
Single/Dual Analog Supply+/- or +  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
INL (+/-)(Max)(%)0.024  
Monotonicity12  
Power Consumption(Typ)(mW)45  
ArchitectureR-2R  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)14.25  
Analog Voltage AV/DD(Max)(V)15.75  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)2  
RatingCatalog  
Pin/Package16SOIC  
Approx. Price (US$) 11.45 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC712: 16-Bit Digital-to-Converter With 16-Bit Bus Interface
  • DAC7644: 16-Bit, Quad Voltage Output Digital-to-Analog Converter
  • DAC7715: Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
  • TVP5160: NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com
  • ADS8505: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference
  • OPA1632: Fully Differential I/O Audio Amplifier

More Related Products

Product Information

Features

  • LOW POWER: 250mW (max)
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10us to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • USER SELECTABLE RESET TO MID-SCALE OR ZERO-SCALE
  • SECOND-SOURCE for DAC8420
  • SMALL SO-16 PACKAGE
  • APPLICATIONS
    • ATE PIN ELECTRONICS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

Description

The DAC7714 is a quad, serial input, 12-bit, voltage output Digital-to-Analog Converter (DAC) with guaranteed 12-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The device can be powered from a single +15V supply or from dual +15V and –15V supplies.

Low power and small size makes the DAC7714 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in a SO-16 package, and is guaranteed over the –40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7714UACTIVE-40 to 8512.45 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7714U/1KACTIVE-40 to 8511.45 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7714U/1KG4ACTIVE-40 to 8511.45 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7714UBACTIVE-40 to 8513.60 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7714UB/1KACTIVE-40 to 8512.60 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7714UB/1KG4ACTIVE-40 to 8512.60 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7714UBG4ACTIVE-40 to 8513.60 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7714UG4ACTIVE-40 to 8512.45 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7714U
AmericasAvnet 38
Newark 44
AsiaWPI 56
EuropeArrow Northern Europe 160
Avnet-SILICA 60
Compel 506
Spoerle 118
WorldwideDigiKey >1k
Mouser Electronics 31
TI Lead Time*: 20 WeeksDAC7714U/1K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7714U/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7714UB
AmericasArrow 16
Newark 40
AsiaFarnell Asia 40
EuropeCompel 228
Spoerle 18
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksDAC7714UB/1K
AmericasArrow 1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7714UB/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7714UBG4
AsiaFarnell Asia 90
EuropeFarnell 80
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7714UG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7714U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7714U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7714U/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7714UB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7714UB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7714UB/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7714UBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7714UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7714 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC7800   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   2-channel device with lower settling time and has an internal reference. Provides current output  
DAC8043   CMOS 12-Bit Serial Input Mulitplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Single channel device with lower settling time and provides current output  
DAC7811   12-Bit, Serial Input, Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Single channel device with lower settling time and provides current output  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC712 16-Bit Digital-to-Converter With 16-Bit Bus Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7644 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7715 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7724 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
ADS8505 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
ADS1274 Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
ADS8325 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
PGA2320 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here