DAC7716 Status: ACTIVE

Quad 12-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter


      
         
Alert me about changes<br/>to this product

See Also


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 DAC7716DAC7718 DAC7728 
Resolution(Bits)12  12  12  
DAC: Channels4  8  8  
Settling Time(µs)6  10  15  
InterfaceSerial SPI  Serial SPI  Parallel  
Output TypeVoltage  Voltage  Voltage  
Output Range Min.(V or mA)-16  -16.5  -10  
Output Range Max.(V or mA)16  16.5  10  
Single/Dual Analog SupplyDual  Single,Dual  Single,Dual  
DNL(Max)(+/-LSB)1  1  1  
INL(Max)(+/-LSB)1  1  1  
INL (+/-)(Max)(%)0.024  0.024  0.024  
Monotonicity12  12  12  
Power Consumption(Typ)(mW)260  160  198  
ArchitectureR-2R  String  String  
Reference: TypeExternal  External  External  
Analog Voltage AV/DD(Min)(V)4.75  4.5  4.75  
Analog Voltage AV/DD(Max)(V)18  33  18  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5  5.5  5  
No. of Supplies (Unipolar)3  3  3  
No. of Supplies (Bipolar)4  4  4  
RatingCatalog  Catalog  Catalog  
Pin/Package40QFN, 48TQFP  48QFN, 64TQFP  56QFN, 64TQFP  
Approx. Price (US$) 10.95 | 1ku    
 SamplesSamplesSamples
 InventoryInventory Not AvailableInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • DAC8234: Quad 14-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter
  • DAC7718: Octal Low power 12-bit +/-15V Output Serial Input Digital-to-Analog Converter
  • DAC8734: 16-bit Quad High Accuracy +/-15V output Digital-to-Analog Converter

Product Information

Features

  • Bipolar Output: Up to ±16V
  • Unipolar Output: 0V to +20V
  • 12-Bit Monotonic
  • Relative Accuracy: 1 LSB Max
  • Low Zero and Gain Errors
    • Before User Calibration: 0.5 LSB
    • After User Calibration:
      0.0078 LSB Zero Error, 0.0625 LSB Gain Error
  • Low Noise: 60nV/Hz
  • Settling Time: 6µs
  • Configurable Gain: x2/x4
  • Analog Output Monitor
  • Power-Down Mode
  • SPI: Up to 50MHz, 1.8V/3V/5V Logic
  • Daisy-Chain Mode
  • Operating Temperature: -40°C to +105°C
  • Packages: QFN-40 (6x6mm), TQFP-48 (7x7mm)
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Industrial Process Control

View All Features in Datasheet

Description

The DAC7716 is a high-accuracy, quad-channel, 12-bit digital-to-analog converter (DAC) that operates from supply voltages of ±5V to ±18V in bipolar output mode, and from ±5V to +24V/-12V in unipolar mode. With a 5V reference, the DAC7716 can be configured to output ±10V, ±5V, 0V to 20V, or 0V to 10V. The DAC7716 provides 12-bit monotonicity, excellent integral nonlinearity (INL) error of ±1 LSB, low glitch, and low noise over the operating temperature range of -40°C to +105°C. This device is trimmed in production for very low zero and gain errors. In addition, the DAC7716 implements a user-programmable system-level calibration function to achieve ±0.0078 LSB zero error and ±0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DAC7716SPFBACTIVE-40 to 10511.95 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1)
DAC7716SPFBRACTIVE-40 to 10510.95 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&RPurchase Samples
DAC7716SRHARACTIVE-40 to 10510.95 | 1kuQFN (RHA) | 40 View 2500 | LARGE T&RPurchase Samples
DAC7716SRHATACTIVE-40 to 10511.95 | 1kuQFN (RHA) | 40 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7716SPFB
WorldwideDigiKey 830
TI Lead Time*: 20 WeeksDAC7716SPFBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7716SRHAR
None Reported
View Distributors
TI Lead Time*: 16 WeeksDAC7716SRHAT
WorldwideDigiKey 948
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7716SPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7716SPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7716SRHAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7716SRHAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7716 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Part # Name Product Family Comments
DAC8734   16-bit Quad High Accuracy +/-15V output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16 bit equivalent  
DAC8234   Quad 14-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   14 bit equivalent  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE      
REF3220   2.048 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
REF3225   2.5V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
REF5030   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
Customers Who Evaluated This Product Also Evaluated...
DAC8234 Quad 14-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7718 Octal Low power 12-bit +/-15V Output Serial Input Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8734 16-bit Quad High Accuracy +/-15V output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here