DAC7725 Status: ACTIVE

12-Bit Quad Voltage Output Digital-to-Analog Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC7644 - 16-bit equivalent device with lower power consumption
  • DAC7744 - 16-bit equivalent device
  • DAC7664 - 16-bit equivalent device, works off an internal reference only
 DAC7624 DAC7625 DAC7724 DAC7725
Resolution(Bits)12  12  12  12  
DAC: Channels4  4  4  4  
Settling Time(µs)10  10  10  10  
Sample / Update Rate(MSPS)0.1  0.1  0.1  0.1  
InterfaceParallel  Parallel  Parallel  Parallel  
Output TypeVoltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)-2.5  -10  -10  -10  
Output Range Max.(V or mA)2.5  10  10  10  
Single/Dual Analog Supply+/- or +  +/- or +  +/- or +  +/- or +  
DNL(Max)(+/-LSB)1  1  1  1  
INL(Max)(+/-LSB)1  1  1  1  
INL (+/-)(Max)(%)0.024  0.024  0.024  0.024  
Monotonicity12  12  12  12  
Power Consumption(Typ)(mW)15  15  45  45  
ArchitectureR-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)4.75  4.75  14.25  14.25  
Analog Voltage AV/DD(Max)(V)5.25  5.25  15.75  15.75  
Logic Voltage DV/DD(Min)(V)4.75  4.75  4.75  4.75  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  
No. of Supplies (Unipolar)1  1  1  2  
No. of Supplies (Bipolar)2  2  2  3  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package28SOIC  28SOIC  28PLCC, 28SOIC  28PLCC, 28SOIC  
Approx. Price (US$) 10.25 | 1ku   10.25 | 1ku   11.85 | 1ku   11.85 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7724: 12-Bit Quad Voltage Output Digital-to-Analog Converter
  • DAC7625: 12-Bit Quad Voltage Output Digital-to-Analog Converter
  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter
  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • ADS1213: 22-Bit Analog-to-Digital Converter
  • ADS7824: 4-Channel, 12-Bit Sampling CMOS A/D Converter

Product Information

Features

  • LOW POWER: 250mW max
  • SINGLE SUPPLY OUTPUT RANGE: +10V
  • DUAL SUPPLY OUTPUT RANGE: ±10V
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    • –40°C to +85°C
  • RESET TO MID-SCALE (DAC7724) OR ZERO-SCALE (DAC7725)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • APPLICATIONS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

Description

The DAC7724 and DAC7725 are 12-bit quad voltage output digital-to-analog converters with guaranteed 12-bit monotonic performance over the specified temperature range. They accept 12-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. An asynchronous reset clears all registers to a mid-scale code of 800H (DAC7724) or to a zero-scale of 000H (DAC7725). The DAC7724 and DAC7725 can operate from a single +15V supply, or from +15V and –15V supplies.

Low power and small size per DAC make the DAC7724 and DAC7725 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7725NACTIVE-40 to 8512.45 | 1kuPLCC (FN) | 28 View 37 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7725NBACTIVE-40 to 8514.35 | 1kuPLCC (FN) | 28 View 37 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7725NB/750ACTIVE-40 to 8513.35 | 1kuPLCC (FN) | 28 View 750 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7725NB/750G4ACTIVE-40 to 8513.35 | 1kuPLCC (FN) | 28 View 750 | LARGE T&R  Purchase Samples
DAC7725NBG4ACTIVE-40 to 8514.35 | 1kuPLCC (FN) | 28 View 37 | TUBE  
DAC7725NG4ACTIVE-40 to 8512.45 | 1kuPLCC (FN) | 28 View 37 | TUBE  
DAC7725UACTIVE-40 to 8512.85 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7725U/1KACTIVE-40 to 8511.85 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7725U/1KG4ACTIVE-40 to 8511.85 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7725UBACTIVE-40 to 8514.10 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7725UB/1KACTIVE-40 to 8513.10 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7725UB/1KG4ACTIVE-40 to 8513.10 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7725UBG4ACTIVE-40 to 8514.10 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7725UG4ACTIVE-40 to 8512.85 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7725N
AmericasAvnet 23
AsiaWPI 128
EuropeSpoerle 19
WorldwideDigiKey 91
TI Lead Time*: 4 WeeksDAC7725NB
AmericasRochester Electronics >1k
AsiaWPI 159
WorldwideDigiKey 296
TI Lead Time*: 20 WeeksDAC7725NB/750
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7725NB/750G4
None Reported
View Distributors
TI Lead Time*: 4 WeeksDAC7725NBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7725NG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7725U
AmericasArrow 312
Avnet 18
Rochester Electronics >1k
TI Lead Time*: 20 WeeksDAC7725U/1K
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7725U/1KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7725UB
AmericasAvnet 25
Newark 20
Rochester Electronics 47
AsiaFarnell Asia 3
EuropeFarnell 3
WorldwideDigiKey 595
TI Lead Time*: 20 WeeksDAC7725UB/1K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7725UB/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7725UBG4
AmericasRochester Electronics 28
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7725UG4
EuropeEBV Elektronik 10
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7725N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-245C-168 HRViewView
DAC7725NB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-245C-168 HRViewView
DAC7725NB/750 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-245C-168 HRViewView
DAC7725NB/750G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-245C-168 HRViewView
DAC7725NBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-245C-168 HRViewView
DAC7725NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-245C-168 HRViewView
DAC7725U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7725U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7725U/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7725UB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7725UB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7725UB/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7725UBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7725UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7725 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC7644   16-Bit, Quad Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with lower power consumption  
DAC7744   16-Bit, Quad Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device  
DAC7664   Digital to Analog Converter, Quad, 16 Bit, 12uS Settling Time, +/- 1 LSB DNL   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device, works off an internal reference only  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC7724 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7625 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
ADS1213 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7824 4-Channel, 12-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1212 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8320 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here