DAC7734 Status: ACTIVE

16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC7631 - Single channel equivalent device with lower power consumption
  • DAC7634 - Equivalent device with lower power consumption
  • DAC7654 - Equivalent device works off an internal reference only
 DAC714 DAC7731 DAC7734DAC8718 DAC8728 DAC8734 DAC8814 
Resolution(Bits)16  16  16  16  16  16  16  
DAC: Channels1  1  4  8  8  4  4  
Settling Time(µs)10  5  10  10  15  6  0.5  
Sample / Update Rate(MSPS)0.086  0.172  0.089     2  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  Parallel  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  Voltage  Voltage  Current  
Output Range Min.(V or mA)-10  -10  -10  -16.5  -16.5  -16.5  0  
Output Range Max.(V or mA)10  10  10  16.5  16.5  16.5  2  
Single/Dual Analog Supply+/-  +/-  +/- or +  single / dual  Single / Dual  Dual   
DNL(Max)(+/-LSB)1  3  2  1  1  1  1  
INL(Max)(+/-LSB)1  3  2  4  4  1  1  
INL (+/-)(Max)(%)0.0015  0.0015  0.003  0.0061  0.0061  0.0015  0.0015  
Monotonicity16  16  16  16  16  16  16  
Power Consumption(Typ)(mW)525  100  50  115  198  280  0.0275  
ArchitectureR-2R  R-2R  R-2R  String   R-2R  R-2R  
Reference: TypeInt  Int/Ext  Ext  external  External  External  Ext  
Analog Voltage AV/DD(Min)(V)11.4  14.25  14.25  4.5  4.5  4.75  2.7  
Analog Voltage AV/DD(Max)(V)16.5  15.75  15.75  36  33  24  5.5  
Logic Voltage DV/DD(Min)(V)4.5  4.75  4.75  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.25  5.25  5.5  5.5  5.5  5.5  
No. of Supplies (Unipolar)  2  3  3  4  1  
No. of Supplies (Bipolar)2  3  3  4  4   1  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16SOIC  24SSOP  48SSOP  48QFN, 64TQFP  56QFN, 64TQFP  40QFN, 48TQFP  28SSOP  
Approx. Price (US$) 14.50 | 1ku   8.20 | 1ku   31.45 | 1ku     26.95 | 1ku   16.95 | 1ku  
Thermal ShutdownNo  No  No     No  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory Not AvailableInventory Not AvailableInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC714: 16-Bit Digital-to-Analog Converter with Serial Data Interface
  • ADS7825: 4 Channel, 16-Bit Sampling CMOS A/D Converter
  • ADS8364: 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.

Product Information

Features

  • LOW POWER: 200mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SINGLE SUPPLY OUTPUT RANGE: +10V
  • DUAL SUPPLY OUTPUT RANGE: ±10V
  • SETTLING TIME: 10µs to 0.003%
  • 16-BIT MONOTONICITY: –40°C to +85°C
  • PROGRAMMABLE RESET TO MID-SCALE OR ZERO-SCALE
  • DOUBLE-BUFFERED DATA INPUTS
  • ±1 LSB DNL: –40°C to +85°C
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

Description

The DAC7734 is a 16-bit, quad voltage output, digital-toanalog converter (DAC) with ensured 16-bit monotonic performance over the specified temperature range. It accepts 24-bit serial input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a serial data output for daisy-chaining multiple DACs. Programmable asynchronous reset clears all registers to a mid-scale code of 8000h or to a zero-scale of 0000h. The DAC7734 can operate from a single +15V supply or from +15V and -15V, and +5V supplies.

Low power and small size per DAC make the DAC7734 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7734EACTIVE-40 to 8532.45 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7734E/1KACTIVE-40 to 8531.45 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7734E/1KG4ACTIVE-40 to 8531.45 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7734EBACTIVE-40 to 8534.60 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7734EBG4ACTIVE-40 to 8534.60 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7734ECACTIVE-40 to 8541.60 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7734EC/1KACTIVE-40 to 8540.60 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7734EC/1KG4ACTIVE-40 to 8540.60 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7734ECG4ACTIVE-40 to 8541.60 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7734EG4ACTIVE-40 to 8532.45 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:00 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7734E
AmericasAvnet 30
Newark 26
AsiaFarnell Asia 26
WPI 169
EuropeFarnell 25
WorldwideDigiKey 584
TI Lead Time*: 20 WeeksDAC7734E/1K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7734E/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7734EB
AmericasRochester Electronics 5
AsiaFarnell Asia 30
EuropeFarnell 29
WorldwideDigiKey 215
TI Lead Time*: 20 WeeksDAC7734EBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7734EC
AmericasAvnet 20
AsiaFarnell Asia 18
EuropeFarnell 18
WorldwideDigiKey 499
TI Lead Time*: 20 WeeksDAC7734EC/1K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7734EC/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7734ECG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7734EG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7734E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7734E/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7734E/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7734EB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7734EBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7734EC RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7734EC/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7734EC/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7734ECG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7734EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7734 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC7631   Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Single channel equivalent device with lower power consumption  
DAC7634   16-Bit, Quad Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Equivalent device with lower power consumption  
DAC7654   16 Bit, Quad Voltage Output Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Equivalent device works off an internal reference only  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC714 16-Bit Digital-to-Analog Converter with Serial Data Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ADS7825 4 Channel, 16-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here