DAC7741 Status: ACTIVE

16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7541 - 12-bit device with lower settling time and no internal reference. Provides current output.
  • DAC7545 - 12-bit device with lower settling time and no internal reference. Provides current output.
  • DAC8806 - 14-bit equivalent device with larger settling time and no internal reference. Provides current output.

View all related products

 DAC7741
Resolution(Bits)16  
DAC: Channels1  
Settling Time(µs)5  
Sample / Update Rate(MSPS)0.2  
InterfaceParallel  
Output TypeVoltage  
Output Range Min.(V or mA)-10  
Output Range Max.(V or mA)10  
Single/Dual Analog Supply+/-  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)3  
INL (+/-)(Max)(%)0.005  
Monotonicity16  
Power Consumption(Typ)(mW)100  
ArchitectureR-2R  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)14.25  
Analog Voltage AV/DD(Max)(V)15.75  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
No. of Supplies (Bipolar)3  
RatingCatalog  
Pin/Package48LQFP  
Approx. Price (US$) 8.30 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter
  • DAC712: 16-Bit Digital-to-Converter With 16-Bit Bus Interface
  • DAC7742: 16-Bit, Single Channel, Parallel Interface with Internal Reference
  • ADS8364: 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.
  • TPS65950: Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger
  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing

More Related Products

Product Information

Features

  • LOW POWER: 150mW MAXIMUM
  • +10V INTERNAL REFERENCE
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 5µs to ±0.003% FSR
  • 16-BIT MONOTINICITY, -40°C TO +85°C
  • ±10V, ±5V OR +10V CONFIGURABLE VOLTAGE OUTPUT
  • RESET TO MIN-SCALE OR MID-SCALE
  • DOUBLE-BUFFERED DATA INPUT
  • INPUT REGISTER DATA READBACK
  • SMALL LQFP-48 PACKAGE
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

All trademarks are the propery of their respective owners.

Description

The DAC7741 is a 16-bit Digital-to-Analog Converter (DAC) which provides 16 bits of monotonic performance over the specified operating temperature range and offers a +10V, low-drift internal reference. Designed for automatic test equipment and industrial process control applications, the DAC7741 output swing can be configured in a ±10V, ±5V, or +10V range. The flexibility of the output configuration allows the DAC7741 to provide both unipolar and bipolar operation by pin strapping. The DAC7741 includes a high-speed output amplifier with a maximum settling time of 5µs to ±0.003% FSR for a 20V full-scale change and only consumes 100mW (typical) of power.

The DAC7741 features a standard 16-bit parallel interface with double buffering to allow asynchronous updates of the analog output and data read-back to support data integrity verification prior to an update. A user programmable reset control allows the DAC output to reset to min-scale (0000H) or mid-scale (8000H) overriding the DAC register values. The DAC7741 is available in a LQFP-48 package and three performance grades specified to operate from 0°C to +70°C and -40°C to +85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7741Y/250ACTIVE-40 to 859.60 | 1kuLQFP (PT) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7741Y/2KACTIVE-40 to 858.70 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7741YB/250ACTIVE-40 to 8511.00 | 1kuLQFP (PT) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7741YB/250G4ACTIVE-40 to 8511.00 | 1kuLQFP (PT) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7741YC/250ACTIVE-40 to 8512.25 | 1kuLQFP (PT) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7741YC/250G4ACTIVE-40 to 8512.25 | 1kuLQFP (PT) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7741YC/2KACTIVE-40 to 8511.25 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7741YL/250ACTIVE0 to 709.15 | 1kuLQFP (PT) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7741YL/250G4ACTIVE0 to 709.15 | 1kuLQFP (PT) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7741YL/2KACTIVE0 to 708.30 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7741YL/2KG4ACTIVE0 to 708.30 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:52 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksDAC7741Y/250
AmericasRochester Electronics 250
TI Lead Time*: 4 WeeksDAC7741Y/2K
None Reported
View Distributors
TI Lead Time*: 4 WeeksDAC7741YB/250
AsiaWPI 140
TI Lead Time*: 4 WeeksDAC7741YB/250G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7741YC/250
AmericasArrow 250
Avnet 250
AsiaWPI 111
WorldwideDigiKey 457
TI Lead Time*: 20 WeeksDAC7741YC/250G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7741YC/2K
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksDAC7741YL/250
AmericasRochester Electronics 250
TI Lead Time*: 4 WeeksDAC7741YL/250G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7741YL/2K
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7741YL/2KG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7741Y/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741Y/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741YB/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741YB/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741YC/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741YC/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741YC/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741YL/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741YL/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741YL/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7741YL/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7741 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

View User Guides for Digital to Analog Converter

Tools & Software

NamePart # Company Tool / Software Type
DAC7741 Evaluation ModuleDAC7741EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DAC7541   Low Cost 12-Bit CMOS Four-Quadrant Multiplying D/A Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit device with lower settling time and no internal reference. Provides current output.  
DAC7545   CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit device with lower settling time and no internal reference. Provides current output.  
DAC8806   14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   14-bit equivalent device with larger settling time and no internal reference. Provides current output.  
DAC7821   12-bit, Parallel Input, Multiplying DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit device with lower settling time and no internal reference. Provides current output.  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC712 16-Bit Digital-to-Converter With 16-Bit Bus Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7742 16-Bit, Single Channel, Parallel Interface with Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC902 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7724 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS65950 Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
ADS1212 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TVP5154A 4 Channel Low Power PAL/NTSC/SECAM Video Decoder with Independent Scalers VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1213 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
INA129 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
PGA2310 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here