|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
All trademarks are the property of their respective owners. Description
The DAC7800,DAC7801 and DAC7802 are members of a new family of monolithic dual 12-bit CMOS multiplying Digital-to-Analog Converters (DACs). The digital interface speed and the AC multiplying performance are achieved by using an advanced CMOS process optimized for data conversion circuits. High stability on-chip resistors provide true 12-bit integral and differential linearity over the wide industrial temperature range of 40°C to +85°C. The DAC7800 features a serial interface capable of clocking-in data at a rate of at least 10MHz. Serial data is clocked (edge triggered) MSB first into a 24-bit shift register and then latched into each DAC separately or simultaneously as required by the application. An asynchronous CLEAR control is provided for power-on reset or system calibration functions. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC7800KP | NRND | -40 to 85 | DAC7800KU | 19.35 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Replaced by DAC7800KU | ||
| DAC7800KPG4 | NRND | -40 to 85 | 19.35 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Not Available | |||
| DAC7800KU | ACTIVE | -40 to 85 | 14.55 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | Purchase Samples | |||
| DAC7800KU/1K | ACTIVE | -40 to 85 | 13.55 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC7800KU/1KG4 | ACTIVE | -40 to 85 | 13.55 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC7800KUG4 | ACTIVE | -40 to 85 | 14.55 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | Purchase Samples | |||
| DAC7800LP | NRND | -40 to 85 | DAC7800LU | 25.25 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Replaced by DAC7800LU | ||
| DAC7800LPG4 | NRND | -40 to 85 | 25.25 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Not Available | |||
| DAC7800LU | ACTIVE | -40 to 85 | 20.60 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | Contact TI Distributor or Sales Office | |||
| DAC7800LU/1K | OBSOLETE | -40 to 85 | DAC7800LU | SOIC (DW) | 16 | View | Replaced by DAC7800LU | ||||
| DAC7800LUG4 | ACTIVE | -40 to 85 | 20.60 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksDAC7800KP | |||
| Americas | Avnet | 28 | |
| Worldwide | Mouser Electronics | 4 | |
| TI Lead Time*: 14 WeeksDAC7800KPG4 | |||
| Worldwide | Mouser Electronics | 5 | |
| TI Lead Time*: 20 WeeksDAC7800KU | |||
| Americas | Avnet | 57 | |
| Asia | Farnell Asia | 81 | |
| Europe | Avnet-SILICA | 253 | |
| Farnell | 43 | ||
| Spoerle | 15 | ||
| TI Lead Time*: 20 WeeksDAC7800KU/1K | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7800KU/1KG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7800KUG4 | |||
| Europe | EBV Elektronik | 6 | |
| Worldwide | Mouser Electronics | 6 | |
| TI Lead Time*: 14 WeeksDAC7800LP | |||
| Worldwide | Mouser Electronics | 5 | |
| TI Lead Time*: 14 WeeksDAC7800LPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7800LU | |||
| Americas | Arrow | 20 | |
| Rochester Electronics | 64 | ||
| Asia | WPI | 92 | |
| TI Lead Time*: 20 WeeksDAC7800LUG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7800KP | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC7800KPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC7800KU | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7800KU/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7800KU/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7800KUG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7800LP | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC7800LPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC7800LU | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7800LUG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC7800 
| Part # | Name | Product Family | Comments |
| DAC7615 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 4-channel device with larger settling time and voltage output |
| DAC7616 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 4-channel device with larger settling time and voltage output |
| DAC8802 | 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 14-bit equivalent device |
| DAC8812 | 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit equivalent device |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| MSP430F4260 | 16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F235 | 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2KB RAM, 12-Bit ADC, USCI, HW Multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| INA152 | Single-Supply Difference Amplifier | AMPLIFIERS AND LINEAR-DIFFERENCE AMPLIFIER | TI customers also evaluated this product. |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| TPS5420 | 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |

No Tags are Available for this Part Number