DAC7801 Status: ACTIVE

Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter

      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC7545 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC811 - Equivalent device works off an internal reference only
  • DAC8805 - 14-bit equivalent device

View all related products

Datasheet

Download - PDF Icon
  • DAC7800, 7801, 7802: Dual Monolithic CMOS 12-Bit Multiplying D/A Converter (Rev. B) (dac7801.pdf, 646 KB)
    17 Feb 2004 Download

 DAC7541 DAC7801DAC7802 DAC7821 DAC7822 
Resolution(Bits)12  12  12  12  12  
DAC: Channels1  2  2  1  2  
Settling Time(µs)1  0.8  0.8  0.2  0.2  
Sample / Update Rate(MSPS)1  1.25  1.25  10  10  
InterfaceParallel  Parallel  Parallel  Parallel  Parallel  
Output TypeCurrent  Current  Current  Current  Current  
Voltage Range+Vref,+/-Vref  +Vref  +Vref  +Vref,+/-Vref  +Vref,+/-Vref  
Current Range(mA)+/-1.4  1  1  +/-1.5  +/-1.5  
DNL(Max)(+/-LSB)0.5  1  1  1  1  
INL(Max)(+/-LSB)0.5  0.5  0.5  1  1  
INL (+/-)(Max)(%)0.012  0.012  0.012  0.024  0.0244  
Monotonicity12  12  12  12  12  
SNR(Typ)(dB)12      
Power Consumption(Typ)(mW)30  1  1  0.0275  0.0275  
ArchitectureR-2R  R-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)5  4.5  4.5  2.7  2.5  
Analog Voltage AV/DD(Max)(V)16  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)5  4.5  4.5  2.7  2.7  
Logic Voltage DV/DD(Max)(V)16  5.5  5.5  5.5  5.5  
No. of Supplies (Unipolar)1  1  1  1  1  
No. of Supplies (Bipolar)1    1  1  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package18PDIP,18SOP  24SOIC  24SOIC  20TSSOP  40QFN  
Approx. Price (US$) 6.70 | 1ku   17.95 | 1ku   14.00 | 1ku   2.60 | 1ku   3.80 | 1ku  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7714: Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
  • DAC7802: Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter
  • DAC811: 12-bit Digital-to-Analog Converter w/Parallel Interface
  • ISO122: Precision Lowest Cost Isolation Amplifier
  • BUF634: 250mA High-Speed Buffer
  • OPA277: High Precision Operational Amplifiers

More Related Products

Product Information

Features

  • TWO DACs IN A 0.3" WIDE PACKAGE
  • SINGLE +5V SUPPLY
  • HIGH SPEED DIGITAL INTERFACE:
      Serial—DAC7800
      8 + 4-Bit Parallel—DAC7801
      12-Bit Parallel—DAC7802
  • MONOTONIC OVER TEMPERATURE
  • LOW CROSSTALK: –94dB min
  • FULLY SPECIFIED OVER –40°C TO +85°C
  • APPLICATIONS
    • PROCESS CONTROL OUTPUTS
    • ATE PIN ELECTRONICS LEVEL SETTING
    • PROGRAMMABLE FILTERS
    • PROGRAMMABLE GAIN CIRCUITS
    • AUTO-CALIBRATION CIRCUITS

All trademarks are the property of their respective owners.

Description

The DAC7800,DAC7801 and DAC7802 are members of a new family of monolithic dual 12-bit CMOS multiplying Digital-to-Analog Converters (DACs). The digital interface speed and the AC multiplying performance are achieved by using an advanced CMOS process optimized for data conversion circuits. High stability on-chip resistors provide true 12-bit integral and differential linearity over the wide industrial temperature range of –40°C to +85°C.

The DAC7800 features a serial interface capable of clocking-in data at a rate of at least 10MHz. Serial data is clocked (edge triggered) MSB first into a 24-bit shift register and then latched into each DAC separately or simultaneously as required by the application. An asynchronous CLEAR control is provided for power-on reset or system calibration functions. It is packaged in a 16-pin 0.3" wide plastic DIP.

The DAC7801 has a 2-byte (8 + 4) double-buffered interface. Data is first loaded (level transferred) into the input registers in two steps for each DAC. Then both DACs are updated simultaneously. The DAC7801 features an asynchronous CLEAR control. The DAC7801 is packaged in a 24-pin 0.3" wide plastic DIP. The DAC7802 has a single-buffered 12-bit data word interface. Parallel data is loaded (edge triggered) into the single DAC register for each DAC. The DAC7802 is packaged in a 24-pin 0.3" wide plastic DIP.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7801KPNRND-40 to 85DAC7801KU21.70 | 1kuPDIP (NT) | 24  15 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by DAC7801KU
DAC7801KPG4NRND-40 to 85 21.70 | 1kuPDIP (NT) | 24  15 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
DAC7801KUACTIVE-40 to 85 17.95 | 1kuSOIC (DW) | 24 View 33 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7801KU/1KACTIVE-40 to 85 17.95 | 1kuSOIC (DW) | 24 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7801KU/1KG4ACTIVE-40 to 85 17.95 | 1kuSOIC (DW) | 24 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7801KUG4ACTIVE-40 to 85 17.95 | 1kuSOIC (DW) | 24 View 33 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7801LPNRND-40 to 85DAC7800LU27.40 | 1kuPDIP (NT) | 24  15 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by DAC7800LU
DAC7801LPG4NRND-40 to 85 27.40 | 1kuPDIP (NT) | 24  15 | TUBE  Not Available
DAC7801LUACTIVE-40 to 85 21.65 | 1kuSOIC (DW) | 24 View 33 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7801LU/1KACTIVE-40 to 85 21.65 | 1kuSOIC (DW) | 24 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7801LU/1KG4ACTIVE-40 to 85 21.65 | 1kuSOIC (DW) | 24 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7801LUG4ACTIVE-40 to 85 21.65 | 1kuSOIC (DW) | 24 View 33 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DAC7801KPAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2671* 115 | 9 Dec 4 Weeks AmericasAvnet 30
 2487 | 10 Feb DigiKey 420
 1671 | 17 Feb     
 543 | 24 Feb     
 4482 | 3 Mar     
DAC7801KPG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2671* 115 | 9 Dec 4 Weeks None Reported
View Distributors
   
 2487 | 10 Feb     
 1671 | 17 Feb     
 543 | 24 Feb     
 4482 | 3 Mar     
DAC7801KUAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2567 | 29 Jan 8 Weeks AmericasAvnet 14
 >10k | 11 Feb Rochester Electronics 10
DAC7801KU/1KAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 3873 | 29 Jan 8 Weeks AmericasRochester Electronics 128
 >10k | 2 Feb     
DAC7801KU/1KG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 3873 | 29 Jan 8 Weeks None Reported
View Distributors
   
 >10k | 2 Feb     
DAC7801KUG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2567 | 29 Jan 8 Weeks None Reported
View Distributors
   
 >10k | 11 Feb     
DAC7801LPAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 555* 49 | 10 Feb 4 Weeks AmericasDigiKey 27
 32 | 17 Feb Rochester Electronics >1k
 9 | 24 Feb     
 88 | 3 Mar     
 93 | 10 Mar     
DAC7801LPG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 555* 49 | 10 Feb 4 Weeks None Reported
View Distributors
   
 32 | 17 Feb     
 9 | 24 Feb     
 88 | 3 Mar     
 93 | 10 Mar     
DAC7801LUAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1051 | 29 Jan 8 Weeks AmericasRochester Electronics >1k
 1503 | 10 Feb     
 595 | 24 Feb     
 3259 | 10 Mar     
 1904 | 17 Mar     
DAC7801LU/1KAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1827 | 29 Jan 8 Weeks None Reported
View Distributors
   
 1503 | 2 Feb     
 595 | 16 Feb     
 3259 | 2 Mar     
 1904 | 9 Mar     
DAC7801LU/1KG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1827 | 29 Jan 8 Weeks None Reported
View Distributors
   
 1503 | 2 Feb     
 595 | 16 Feb     
 3259 | 2 Mar     
 1904 | 9 Mar     
DAC7801LUG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1051 | 29 Jan 8 Weeks None Reported
View Distributors
   
 1503 | 10 Feb     
 595 | 24 Feb     
 3259 | 10 Mar     
 1904 | 17 Mar     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7801KP  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7801KPG4  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7801KU RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7801KU/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7801KU/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7801KUG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7801LP  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7801LPG4  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7801LU RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7801LU/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7801LU/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7801LUG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • DAC7800, 7801, 7802: Dual Monolithic CMOS 12-Bit Multiplying D/A Converter (Rev. B) (dac7801.pdf, 646 KB)
    17 Feb 2004 Download

Application Notes

  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Superposition: The Hidden DAC Linearity Error (sbaa047.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Digital to Analog Converters

User Guides

View User Guides for Digital to Analog Converters

More Literature

View More Literature for Digital to Analog Converters

 Alternative Products - Are similar to DAC7801
Part #NameComments
DAC7545 CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
DAC811 12-bit Digital-to-Analog Converter w/Parallel Interface Equivalent device works off an internal reference only 
DAC8805 14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter 14-bit equivalent device 
DAC8822 16-bit Dual parallel interface High Accuracy Multiplying DAC 16-bit equivalent device 
Customers Who Evaluated This Product Also Evaluated...
DAC7714Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog ConverterTI customers also evaluated this product.
DAC7802Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog ConverterTI customers also evaluated this product.
DAC81112-bit Digital-to-Analog Converter w/Parallel InterfaceTI customers also evaluated this product.
DAC7541Low Cost 12-Bit CMOS Four-Quadrant Multiplying D/A ConverterTI customers also evaluated this product.
DAC782212-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog ConverterTI customers also evaluated this product.
DAC71216-Bit Digital-to-Converter With 16-Bit Bus InterfaceTI customers also evaluated this product.
DAC813Microprocessor-Compatible 12-Bit D/A ConverterTI customers also evaluated this product.
DAC7800Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog ConverterTI customers also evaluated this product.
DAC782112-bit, Parallel Input, Multiplying DACTI customers also evaluated this product.
DAC7545CMOS 12-Bit Multiplying D/A Converter, Microprocessor CompatibleTI customers also evaluated this product.
 Complementary Products - Can be used with DAC7801
Part #NameProduct FamilyComments
REF102 Precision Voltage Reference REFERENCES- SERIES VOLTAGE REFERENCES SERIES VOLTAGE REFERENCE  
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIERS- LOW NOISE OPERATIONAL AMPLIFIER  
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIERS- LOW OFFSET VOLTAGE OPERATIONAL AMPLIFIER  
Customers Who Evaluated This Product Also Evaluated...
ISO122Precision Lowest Cost Isolation AmplifierAMPLIFIERS AND LINEAR-ISOLATION AMPLIFIERSTI customers also evaluated this product.
BUF634250mA High-Speed BufferVIDEO FUNCTIONS-FIXED GAINTI customers also evaluated this product.
OPA277High Precision Operational AmplifiersPRECISION AMPLIFIERS-LOW OFFSET VOLTAGETI customers also evaluated this product.
OPA627Precision High-Speed Difet(R) Operational AmplifiersPRECISION AMPLIFIERS-LOW OFFSET VOLTAGETI customers also evaluated this product.
ADS780012-Bit 3us Sampling Analog-to-Digital ConverterDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support