|
|
|
|
See Also
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The DAC7800,DAC7801 and DAC7802 are members of a new family of monolithic dual 12-bit CMOS multiplying Digital-to-Analog Converters (DACs). The digital interface speed and the AC multiplying performance are achieved by using an advanced CMOS process optimized for data conversion circuits. High stability on-chip resistors provide true 12-bit integral and differential linearity over the wide industrial temperature range of 40°C to +85°C. The DAC7800 features a serial interface capable of clocking-in data at a rate of at least 10MHz. Serial data is clocked (edge triggered) MSB first into a 24-bit shift register and then latched into each DAC separately or simultaneously as required by the application. An asynchronous CLEAR control is provided for power-on reset or system calibration functions. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC7801KP | NRND | -40 to 85 | DAC7801KU | 28.10 | 1ku | PDIP (NT) | 24 | 15 | TUBE | Replaced by DAC7801KU | |||
| DAC7801KPG4 | NRND | -40 to 85 | 28.10 | 1ku | PDIP (NT) | 24 | 15 | TUBE | Not Available | ||||
| DAC7801KU | ACTIVE | -40 to 85 | 23.45 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | |||
| DAC7801KU/1K | ACTIVE | -40 to 85 | 22.45 | 1ku | SOIC (DW) | 24 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC7801KU/1KG4 | ACTIVE | -40 to 85 | 22.45 | 1ku | SOIC (DW) | 24 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC7801KUG4 | ACTIVE | -40 to 85 | 23.45 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | |||
| DAC7801LP | NRND | -40 to 85 | DAC7800LU | 35.25 | 1ku | PDIP (NT) | 24 | 15 | TUBE | Replaced by DAC7800LU | |||
| DAC7801LPG4 | NRND | -40 to 85 | 35.25 | 1ku | PDIP (NT) | 24 | 15 | TUBE | Not Available | ||||
| DAC7801LU | ACTIVE | -40 to 85 | 28.05 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | ||||
| DAC7801LU/1K | ACTIVE | -40 to 85 | 27.05 | 1ku | SOIC (DW) | 24 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC7801LU/1KG4 | ACTIVE | -40 to 85 | 27.05 | 1ku | SOIC (DW) | 24 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC7801LUG4 | ACTIVE | -40 to 85 | 28.05 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksDAC7801KP | |||
| Americas | Avnet | 25 | |
| Asia | Farnell Asia | 2 | |
| Europe | Farnell | 2 | |
| Worldwide | DigiKey | 336 | |
| TI Lead Time*: 14 WeeksDAC7801KPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC7801KU | |||
| Americas | Rochester Electronics | 10 | |
| Asia | Farnell Asia | 49 | |
| Europe | Farnell | 49 | |
| TI Lead Time*: 20 WeeksDAC7801KU/1K | |||
| Americas | Rochester Electronics | 96 | |
| TI Lead Time*: 20 WeeksDAC7801KU/1KG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7801KUG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksDAC7801LP | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 37 | |
| TI Lead Time*: 16 WeeksDAC7801LPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC7801LU | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 5 | |
| Europe | Avnet-SILICA | 16 | |
| Farnell | 5 | ||
| TI Lead Time*: 20 WeeksDAC7801LU/1K | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7801LU/1KG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7801LUG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7801KP | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC7801KPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC7801KU | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7801KU/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7801KU/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7801KUG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7801LP | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC7801LPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC7801LU | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7801LU/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7801LU/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC7801LUG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC7801 
| Part # | Name | Product Family | Comments |
| DAC7545 | CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| DAC811 | 12-bit Digital-to-Analog Converter w/Parallel Interface | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Equivalent device works off an internal reference only |
| DAC8805 | 14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 14-bit equivalent device |
| DAC8822 | 16-bit Dual parallel interface High Accuracy Multiplying DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit equivalent device |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |

No Tags are Available for this Part Number