DAC7802 Status: ACTIVE

Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC811 - Equivalent device works off an internal reference only
  • DAC8805 - 14-bit equivalent device

View all related products

 DAC7802
Resolution(Bits)12  
DAC: Channels2  
Settling Time(µs)0.8  
Sample / Update Rate(MSPS)1.25  
InterfaceParallel  
Output TypeCurrent  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)1  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)0.5  
INL (+/-)(Max)(%)0.012  
Monotonicity12  
Power Consumption(Typ)(mW)1  
ArchitectureR-2R  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)4.5  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)4.5  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
RatingCatalog  
Pin/Package24SOIC  
Approx. Price (US$) 14.00 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8831: 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter
  • DAC712: 16-Bit Digital-to-Converter With 16-Bit Bus Interface
  • DAC7725: 12-Bit Quad Voltage Output Digital-to-Analog Converter
  • MPY634: Wide Bandwidth Precision Analog Multiplier
  • MPC507: 8-Channel Differential-Input Analog Multiplexer
  • TVP5160: NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com

Product Information

Features

  • TWO DACs IN A 0.3" WIDE PACKAGE
  • SINGLE +5V SUPPLY
  • HIGH SPEED DIGITAL INTERFACE:
      Serial—DAC7800
      8 + 4-Bit Parallel—DAC7801
      12-Bit Parallel—DAC7802
  • MONOTONIC OVER TEMPERATURE
  • LOW CROSSTALK: –94dB min
  • FULLY SPECIFIED OVER –40°C TO +85°C
  • APPLICATIONS
    • PROCESS CONTROL OUTPUTS
    • ATE PIN ELECTRONICS LEVEL SETTING
    • PROGRAMMABLE FILTERS
    • PROGRAMMABLE GAIN CIRCUITS
    • AUTO-CALIBRATION CIRCUITS

All trademarks are the property of their respective owners.

Description

The DAC7800,DAC7801 and DAC7802 are members of a new family of monolithic dual 12-bit CMOS multiplying Digital-to-Analog Converters (DACs). The digital interface speed and the AC multiplying performance are achieved by using an advanced CMOS process optimized for data conversion circuits. High stability on-chip resistors provide true 12-bit integral and differential linearity over the wide industrial temperature range of –40°C to +85°C.

The DAC7800 features a serial interface capable of clocking-in data at a rate of at least 10MHz. Serial data is clocked (edge triggered) MSB first into a 24-bit shift register and then latched into each DAC separately or simultaneously as required by the application. An asynchronous CLEAR control is provided for power-on reset or system calibration functions.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7802KPNRND-40 to 85DAC7802KU20.00 | 1ku(NTG) | 24 View 15 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by DAC7802KU
DAC7802KUACTIVE-40 to 85 15.00 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7802KU/1KACTIVE-40 to 85 14.00 | 1kuSOIC (DW) | 24 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7802KU/1KG4ACTIVE-40 to 85 14.00 | 1kuSOIC (DW) | 24 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7802KUG4ACTIVE-40 to 85 15.00 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC7802LPNRND-40 to 85DAC7802LU27.25 | 1ku(NTG) | 24 View 15 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by DAC7802LU
DAC7802LUACTIVE-40 to 85 21.30 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7802LUG4ACTIVE-40 to 85 21.30 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:02 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksDAC7802KP
AmericasRochester Electronics >1k
AsiaFarnell Asia 183
EuropeFarnell 5
TI Lead Time*: 20 WeeksDAC7802KU
AsiaWPI 129
EuropeArrow Southern Europe 399
Avnet-SILICA 2
WorldwideMouser Electronics 5
TI Lead Time*: 20 WeeksDAC7802KU/1K
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7802KU/1KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7802KUG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksDAC7802LP
AmericasAvnet 5
Rochester Electronics 22
AsiaFarnell Asia 9
EuropeEBV Elektronik 5
Farnell 9
WorldwideDigiKey 158
Mouser Electronics 3
TI Lead Time*: 20 WeeksDAC7802LU
AmericasArrow 34
Avnet 41
Rochester Electronics 27
AsiaWPI 151
EuropeAvnet-SILICA 109
WorldwideDigiKey 3
TI Lead Time*: 20 WeeksDAC7802LUG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7802KP  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7802KU RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7802KU/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7802KU/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7802KUG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7802LP  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7802LU RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7802LUG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7802 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC7545   CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC811   12-bit Digital-to-Analog Converter w/Parallel Interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Equivalent device works off an internal reference only  
DAC8805   14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   14-bit equivalent device  
DAC8822   16-bit Dual parallel interface High Accuracy Multiplying DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC712 16-Bit Digital-to-Converter With 16-Bit Bus Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7725 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
MPC507 8-Channel Differential-Input Analog Multiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
MPC506 16-Channel Single-Ended Input Analog Multiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
ADS825 10-Bit, 40 MSPS ADC SE/Diff Inputs, Int/Ext Ref w/Powerdown option, pin compatible to ADS823/6/8 DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
UCC3750 Source Ringer Controller POWER MANAGEMENT SPECIAL FUNCTIONS-TELECOM RINGERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here