DAC7821 Status: ACTIVE

12-bit, Parallel Input, Multiplying DAC


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7741 - 16-bit device with +/-10V output voltage range and an internal reference
  • DAC8806 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit equivalent device
  • DAC7641 - 16-bit device with +/-Vref output voltage range

View all related products

 DAC7821
Resolution(Bits)12  
DAC: Channels1  
Settling Time(µs)0.2  
Sample / Update Rate(MSPS)10  
InterfaceParallel  
Output TypeCurrent  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)1  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
INL (+/-)(Max)(%)0.024  
Monotonicity12  
Power Consumption(Typ)(mW)0.0275  
ArchitectureR-2R  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)1  
RatingCatalog  
Pin/Package20TSSOP  
Approx. Price (US$) 2.60 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7811: 12-Bit, Serial Input, Multiplying Digital to Analog Converter
  • THS5661A: 12-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA
  • DAC7822: 12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter
  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection
  • TLV1117: Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection

Product Information

Features

  • 2.5V to 5.5V Supply Operation
  • Fast ParallelInterface: 17ns Write Cycle
  • Update Rate of 20.4MSPS
  • 10MHz Multiplying Bandwidth
  • ±10V Reference Input
  • Low Glitch Energy: 5nV-s
  • Extended Temperature Range:-40°C to +125°C
  • 20-Lead TSSOP Packages
  • 12-Bit Monotonic
  • ±1LSB INL
  • 4-Quadrant Multiplication
  • Power-On Reset with Brownout Detection
  • Readback Function
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Waveform Generators
    • Analog Processing
    • Programmable Amplifiers and Attenuators
    • Digitally-Controlled Calibration

View All Features in Datasheet

Description

The DAC7821 is a CMOS 12-bit current output digital-to-analog converter (DAC). This device operates from a single 2.5V to 5.5V power supply, making it suitable for battery-powered and many other applications.

This DAC operates with a fast parallel interface. Data readback allows the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7821 offers excellent 4-quadrant multiplication characteristics, with a large signal multiplying bandwidth of 10MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7821IPWACTIVE-40 to 1252.90 | 1kuTSSOP (PW) | 20 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintCall Local Sales Office
DAC7821IPWG4ACTIVE-40 to 1252.90 | 1kuTSSOP (PW) | 20 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7821IPWRACTIVE-40 to 1252.60 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintCall Local Sales Office
DAC7821IPWRG4ACTIVE-40 to 1252.60 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7821IPW
AmericasAvnet 22
Newark 95
Rochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA 90
WorldwideDigiKey 51
Mouser Electronics 156
TI Lead Time*: 20 WeeksDAC7821IPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7821IPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7821IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7821IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7821IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7821IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7821IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7821 Help

Datasheet

Application Notes

Tools & Software

NamePart #CompanySoftware/Tool Type
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
DAC7741   16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit device with +/-10V output voltage range and an internal reference  
DAC8806   14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit equivalent device  
DAC7641   16-Bit, Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit device with +/-Vref output voltage range  
DAC7742   16-Bit, Single Channel, Parallel Interface with Internal Reference   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit device with +/-10V output voltage range and an internal reference  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC7811 12-Bit, Serial Input, Multiplying Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
THS5661A 12-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7822 12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLV1117 Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here