|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The DAC7822 is a dual, CMOS, 12-bit, current output digital-to-analog converter (DAC). This device operates from a 2.5V to 5.5V power supply, making it suitable for battery-powered and many other applications. The DAC7822 operates with a fast parallel interface. Data readback allows the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeroes and the DAC outputs are at zero scale. The DAC7822 offers excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidth of 10MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier. The DAC7822 also includes the resistors necessary for 4-quadrant multiplication and other configuration modes. The DAC7822 is available in a 40-lead QFN package. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| DAC7822IRTAR | ACTIVE | -40 to 125 | 3.80 | 1ku | QFN (RTA) | 40 | View | 2000 | LARGE T&R | Purchase Samples | |
| DAC7822IRTARG4 | ACTIVE | -40 to 125 | 3.80 | 1ku | QFN (RTA) | 40 | View | 2000 | LARGE T&R | Purchase Samples | |
| DAC7822IRTAT | ACTIVE | -40 to 125 | 4.20 | 1ku | QFN (RTA) | 40 | View | 250 | SMALL T&R | ||
| DAC7822IRTATG4 | ACTIVE | -40 to 125 | 4.20 | 1ku | QFN (RTA) | 40 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| DAC7822IRTAR | As of 11:33 AM GMT, 03 Jul 2009 | As of 11:33 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| DAC7822IRTARG4 | As of 11:33 AM GMT, 03 Jul 2009 | As of 11:33 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| DAC7822IRTAT | As of 11:33 AM GMT, 03 Jul 2009 | As of 11:33 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | 388 | |||
| Mouser Electronics | 249 | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 190 | ||||
| DAC7822IRTATG4 | As of 11:33 AM GMT, 03 Jul 2009 | As of 11:33 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Europe | Farnell | 116 | ||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7822IRTAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7822IRTARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7822IRTAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7822IRTATG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC7822 
| Name | Part # | Company | Software/Tool Type |
| MDACBufferPro Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| DAC8822 | 16-bit Dual parallel interface High Accuracy Multiplying DAC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-bit equivalent device | |
| DAC8805 | 14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 14-bit equivalent device | |
| DAC7642 | 16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Mid-Scale | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-bit equivalent device with larger settling time | |
| DAC7643 | 16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Min-Scale | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-bit equivalent device with larger settling time | |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIERS - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF102 | Precision Voltage Reference | REFERENCES - SERIES VOLTAGE REFERENCES | VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC8822 | 16-bit Dual parallel interface High Accuracy Multiplying DAC | TI customers also evaluated this product. | |
| DAC8814 | 16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter | TI customers also evaluated this product. | |
| DAC7802 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | TI customers also evaluated this product. | |
| DAC8820 | 16-Bit, Parallel Input Multiplying DAC | TI customers also evaluated this product. | |
| UCC28051 | PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2 | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| OPA695 | Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | HIGH SPEED AMPLIFIERS (GREATER THAN EQUAL TO 50MHZ)-CURRENT FEEDBACK | TI customers also evaluated this product. |
| UAF42 | Universal Active Filter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTERS-ACTIVE FILTERS | TI customers also evaluated this product. |
| TPS61020 | Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| SN74LVC373A | Octal Transparent D-Type Latch With 3-State Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN65176B | Differential Bus Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TPS61070 | Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| ADS1281 | High Resolution 24-Bit Analog-to Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| TLC2272 | Dual Low-Noise Rail-To-Rail Operational Amplifier | PRECISION AMPLIFIERS-LOW NOISE | TI customers also evaluated this product. |

No Tags are Available for this Part Number