DAC8043 Status: ACTIVE

CMOS 12-Bit Serial Input Mulitplying Digital-to-Analog Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC7616 - 4-channel equivalent device with larger settling time and voltage output
  • DAC7731 - 16-bit equivalent device with internal reference and voltage output interface
  • DAC8801 - 14-bit equivalent device

View all related products

 DAC7614 DAC7615 DAC7800 DAC7811 DAC8043
Resolution(Bits)12  12  12  12  12  
DAC: Channels4  4  2  1  1  
Settling Time(µs)10  10  0.8  0.2  1  
Sample / Update Rate(MSPS)0.089  0.089  1.25  5  0.284  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Current  Current  Current  
Output Range Min.(V or mA)-2.5  0  0  0  0  
Output Range Max.(V or mA)2.5  1.3  1  1  1  
Single/Dual Analog Supply+/- or +  +/- or +  +   +  
DNL(Max)(+/-LSB)1  1  1  1  1  
INL(Max)(+/-LSB)1  1  0.5  1  1  
INL (+/-)(Max)(%)0.024  0.024  0.012  0.024  0.024  
Monotonicity12  12  12  12  12  
SNR(Typ)(dB)12  12     
Power Consumption(Typ)(mW)15  15  1  0.025  2.5  
ArchitectureR-2R  R-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.5  2.7  4.75  
Analog Voltage AV/DD(Max)(V)5.75  5.25  5.5  5.5  5.25  
Logic Voltage DV/DD(Min)(V)4.75  4.75  4.5  2.7  4.75  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.5  5.5  5.25  
No. of Supplies (Unipolar)1  1  1  1  1  
No. of Supplies (Bipolar)2  2   1   
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16SOIC, 20SSOP  16SOIC, 20SSOP  16SOIC  10MSOP  8SOIC  
Approx. Price (US$) 6.70 | 1ku   6.70 | 1ku   13.55 | 1ku   2.55 | 1ku   3.60 | 1ku  
Thermal ShutdownNo  No  No  No  No  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8043UACTIVE-40 to 854.00 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8043U/2K5ACTIVE-40 to 853.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8043U/2K5G4ACTIVE-40 to 853.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8043UCACTIVE-40 to 855.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8043UC/2K5ACTIVE-40 to 855.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8043UC/2K5G4ACTIVE-40 to 855.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8043UCG4ACTIVE-40 to 855.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC8043UG4ACTIVE-40 to 854.00 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC8043U
AmericasArrow 584
Avnet 9
Newark 53
Rochester Electronics >1k
AsiaFarnell Asia 135
EuropeSpoerle 93
TI Lead Time*: 20 WeeksDAC8043U/2K5
AmericasArrow >1k
Rochester Electronics >1k
TI Lead Time*: 20 WeeksDAC8043U/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8043UC
AmericasNewark 65
Rochester Electronics >1k
AsiaFarnell Asia 110
WPI 185
EuropeFarnell 106
WorldwideDigiKey 784
TI Lead Time*: 20 WeeksDAC8043UC/2K5
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8043UC/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8043UCG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8043UG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8043U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC8043U/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC8043U/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC8043UC RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC8043UC/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC8043UC/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC8043UCG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC8043UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8043 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC7616   Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   4-channel equivalent device with larger settling time and voltage output  
DAC7731   16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with internal reference and voltage output interface  
DAC8801   14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   14-bit equivalent device  
DAC8811   16-Bit, Serial Input Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    

Support and Community

Customer Tags Help

Most Popular Tags for DAC8043:

View All Tags

Other Support



Click Here