|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Note: Recommended Voltage Reference: REF02 and REF102 Description
The DAC813 is a complete monolithic 12-bit digital-to-analog converter with a flexible digital interface. It includes a precision +10V reference, interface control logic, double-buffered latch and a 12-bit D/A converter with voltage output operational amplifier. Fast current switches and laser-trimmed thin-film resistors provide a highly accurate, fast D/A converter. Digital interfacing is facilitated by a double buffered latch. The input latch consists of one 8-bit byte and one 4-bit nibble to allow interfacing to 8-bit (right justified format) or 16-bit data buses. Input gating logic is designed so that the last nibble or byte to be loaded can be loaded simultaneously with the transfer of data to the D/A latch saving computer instructions. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC813AU | ACTIVE | -40 to 85 | 13.60 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Contact TI Distributor or Sales Office | |||
| DAC813AU/1K | ACTIVE | -40 to 85 | 12.60 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC813AU/1KG4 | ACTIVE | -40 to 85 | 12.60 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC813AUG4 | ACTIVE | -40 to 85 | 13.60 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Contact TI Distributor or Sales Office | |||
| DAC813JP | NRND | 0 to 70 | DAC813JU | 19.55 | 1ku | PDIP (NT) | 28 | View | 13 | TUBE | Replaced by DAC813JU | ||
| DAC813JPG4 | NRND | 0 to 70 | 19.55 | 1ku | PDIP (NT) | 28 | View | 13 | TUBE | Not Available | |||
| DAC813JU | ACTIVE | 0 to 70 | 13.60 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Contact TI Distributor or Sales Office | |||
| DAC813JU/1K | ACTIVE | 0 to 70 | 12.60 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC813JU/1KG4 | ACTIVE | 0 to 70 | 12.60 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC813JUG4 | ACTIVE | 0 to 70 | 13.60 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Contact TI Distributor or Sales Office | |||
| DAC813KP | NRND | 0 to 70 | DAC813KU | 23.55 | 1ku | PDIP (NT) | 28 | View | 13 | TUBE | Replaced by DAC813KU | ||
| DAC813KPG4 | NRND | 0 to 70 | 23.55 | 1ku | PDIP (NT) | 28 | View | 13 | TUBE | Not Available | |||
| DAC813KU | ACTIVE | 0 to 70 | 18.30 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Contact TI Distributor or Sales Office | |||
| DAC813KU/1K | ACTIVE | 0 to 70 | 17.30 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC813KU/1KG4 | ACTIVE | 0 to 70 | 17.30 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| DAC813KUG4 | ACTIVE | 0 to 70 | 18.30 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC813AU | |||
| Americas | Arrow | 635 | |
| Avnet | 66 | ||
| Worldwide | DigiKey | 640 | |
| TI Lead Time*: 20 WeeksDAC813AU/1K | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC813AU/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC813AUG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksDAC813JP | |||
| Americas | Arrow | 12 | |
| Rochester Electronics | 245 | ||
| Asia | Farnell Asia | 14 | |
| Europe | Farnell | 14 | |
| Spoerle | 4 | ||
| TI Lead Time*: 14 WeeksDAC813JPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC813JU | |||
| Americas | Arrow | 53 | |
| Newark | 20 | ||
| Rochester Electronics | 280 | ||
| Europe | Avnet-SILICA | 208 | |
| Spoerle | 281 | ||
| Worldwide | DigiKey | 557 | |
| Mouser Electronics | 17 | ||
| TI Lead Time*: 20 WeeksDAC813JU/1K | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC813JU/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC813JUG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksDAC813KP | |||
| Americas | Rochester Electronics | 25 | |
| Asia | Farnell Asia | 1 | |
| TI Lead Time*: 14 WeeksDAC813KPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC813KU | |||
| Americas | Avnet | 7 | |
| Europe | Avnet-SILICA | 4 | |
| Spoerle | 8 | ||
| Worldwide | DigiKey | 325 | |
| TI Lead Time*: 20 WeeksDAC813KU/1K | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC813KU/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC813KUG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC813AU | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813AU/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813AU/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813AUG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813JP | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC813JPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC813JU | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813JU/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813JU/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813JUG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813KP | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC813KPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| DAC813KU | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813KU/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813KU/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DAC813KUG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC813 
| Part # | Name | Product Family | Comments |
| TLC7524 | 8-Bit, 0.1 us MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro Interface | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 8-bit equivalent device with no internal reference and has a current output |
| TLC7528 | 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 8-bit 2-channel equivalent device with no internal reference and has a current output |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC811 | 12-bit Digital-to-Analog Converter w/Parallel Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7615 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8803 | 14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC712 | 16-Bit Digital-to-Converter With 16-Bit Bus Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS650243 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TLV320ADC3001 | 92dB SNR Low-Power Stereo ADC (ADC3001) | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| SN74CBTLV3257 | Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| SN74HC595 | 8-Bit Shift Registers With 3-State Output Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TCA6408A | Low-Voltage 8-Bit I2C and SMBus I/O Expander | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1242 | 24-Bit ADC, 4 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TVP5147M1 | 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |

Most Popular Tags for DAC813: