DAC8164 Status: ACTIVE

14-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference


      
         
Alert me about changes<br/>to this product

 DAC8164DAC8168 DAC8311 
Resolution(Bits)14  14  14  
DAC: Channels4  8  1  
Settling Time(µs)8  5  6  
InterfaceSerial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  
Output Range Max.(V or mA)5.5  16.5  5.5  
Single/Dual Analog SupplySingle  Single  Single  
DNL(Max)(+/-LSB)1  0.5  1  
INL(Max)(+/-LSB)2  4  4  
INL (+/-)(Max)(%)0.0122  0.0244  0.0244  
Monotonicity14  14  14  
SNR(Typ)(dB)87  83  88  
SFDR(Typ)(dB)79  63  66  
Power Consumption(Typ)(mW)2.9  2.2  0.14  
ArchitectureString  String  String  
Reference: TypeInt/Ext  Ext.,Int.  External  
Analog Voltage AV/DD(Min)(V)2.7  2.7  1.8  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.8  2.7  1.8  
Logic Voltage DV/DD(Max)(V)1.8  5.5  5.5  
No. of Supplies (Unipolar)1  1  1  
RatingCatalog  Catalog  Catalog  
Pin/Package16TSSOP  14TSSOP, 16TSSOP  6SC70  
Approx. Price (US$) 7.95 | 1ku   10.20 | 1ku   2.65 | 1ku  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8564: 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
  • DAC8168: 14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
  • DAC8165: 14-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference

More Related Products

Product Information

Features

  • Relative Accuracy: 1LSB
  • Glitch Energy: 0.15nV-s
  • Internal Reference:
    • 2.5V Reference Voltage (enabled by default)
    • 0.004% Initial Accuracy (typ)
    • 2ppm/°C Temperature Drift (typ)
    • 5ppm/°C Temperature Drift (max)
    • 20mA Sink/Source Capability
  • Power-On Reset to Zero-Scale
  • Ultra-Low Power Operation: 1mA at 5V
  • Wide Power Supply Range: +2.7V to +5.5V
  • 14-Bit Monotonic Over Temperature Range
  • Settling Time: 10µs to ±0.006% Full-Scale Range (FSR)
  • Low-Power Serial Interface with Schmitt-Triggered Inputs: Up to 50MHz
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • 1.8V to 5.5V Logic Compatibility
  • Temperature Range: -40°C to +105°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo-Control

View All Features in Datasheet

Description

The DAC8164 is a low-power, voltage-output, four-channel, 14-bit digital-to-analog converter (DAC). The device includes a 2.5V, 2ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA at the VREFH/VREFOUT pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC8164 uses a versatile 3-wire serial interface that operates at clock rates up to 50MHz. The interface iscompatible with standard SPI™, QSPI™, Microwire™, and digital signal processor (DSP) interfaces.

The DAC8164 incorporates a power-on-reset circuit that ensures the DAC output powers up at zero-scale and remains there until a valid code is written to the device.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DAC8164IAPWACTIVE-40 to 1057.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8164IAPWG4ACTIVE-40 to 1057.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8164IAPWRACTIVE-40 to 1057.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8164IAPWRG4ACTIVE-40 to 1057.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8164IBPWACTIVE-40 to 1059.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8164IBPWG4ACTIVE-40 to 1059.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8164IBPWRACTIVE-40 to 1059.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8164IBPWRG4ACTIVE-40 to 1059.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8164ICPWACTIVE-40 to 1058.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8164ICPWG4ACTIVE-40 to 1058.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8164ICPWRACTIVE-40 to 1058.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8164ICPWRG4ACTIVE-40 to 1058.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8164IDPWACTIVE-40 to 10510.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8164IDPWG4ACTIVE-40 to 10510.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8164IDPWRACTIVE-40 to 10510.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8164IDPWRG4ACTIVE-40 to 10510.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC8164IAPW
AmericasNewark 85
Rochester Electronics >1k
AsiaFarnell Asia 85
WorldwideDigiKey 120
Mouser Electronics 975
TI Lead Time*: 20 WeeksDAC8164IAPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164IAPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164IAPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164IBPW
AmericasNewark 25
AsiaFarnell Asia 25
WorldwideDigiKey 140
Mouser Electronics 990
TI Lead Time*: 20 WeeksDAC8164IBPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164IBPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164IBPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164ICPW
AmericasNewark 25
Rochester Electronics 90
AsiaFarnell Asia 25
WorldwideDigiKey 130
Mouser Electronics 990
TI Lead Time*: 20 WeeksDAC8164ICPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164ICPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164ICPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164IDPW
AmericasNewark 25
Rochester Electronics 90
AsiaFarnell Asia 25
WorldwideDigiKey 105
Mouser Electronics 990
TI Lead Time*: 20 WeeksDAC8164IDPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164IDPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8164IDPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8164IAPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IAPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IAPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IAPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IBPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IBPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IBPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IBPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164ICPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164ICPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164ICPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164ICPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IDPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IDPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IDPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8164IDPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8164 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DAC8164EVM Evaluation ModuleDAC8164EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DAC8564 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8168 14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8165 14-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7568 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7564 12-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here