DAC8165 Status: ACTIVE

14-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference


      
         
Alert me about changes<br/>to this product

 DAC8165DAC8803 
Resolution(Bits)14  14  
DAC: Channels4  4  
Settling Time(µs)8  0.5  
Sample / Update Rate(MSPS) 2  
InterfaceSerial SPI  Serial SPI  
Output TypeVoltage  Current  
Output Range Min.(V or mA)0  0  
Output Range Max.(V or mA)5.5  2  
Single/Dual Analog SupplySingle   
DNL(Max)(+/-LSB)1  1  
INL(Max)(+/-LSB)2  1  
INL (+/-)(Max)(%)0.0122  0.006  
Monotonicity14  14  
SNR(Typ)(dB)87   
SFDR(Typ)(dB)79   
Power Consumption(Typ)(mW)2.9  0.0275  
ArchitectureString  R-2R  
Reference: TypeInt/Ext  Ext  
Analog Voltage AV/DD(Min)(V)2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.8  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  
No. of Supplies (Unipolar)1  1  
No. of Supplies (Bipolar) 1  
RatingCatalog  Catalog  
Pin/Package16TSSOP  28SSOP  
Approx. Price (US$) 7.95 | 1ku   12.65 | 1ku  
Thermal ShutdownNo  No  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8564: 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
  • DAC8164: 14-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
  • DAC8565: 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference

More Related Products

Product Information

Features

  • Relative Accuracy: 1LSB
  • Glitch Energy: 0.15nV-s
  • Internal Reference:
    • 2.5V Reference Voltage (enabled by default)
    • 0.004% Initial Accuracy (typ)
    • 2ppm/°C Temperature Drift (typ)
    • 5ppm/°C Temperature Drift (max)
    • 20mA Sink/Source Capability
  • Power-On Reset to Zero-Scale or Mid-Scale
  • Asynchronous Clear to Zero-Scale or Mid-Scale
  • Ultra-Low Power Operation: 1mA at 5V
  • Wide Power Supply Range: +2.7V to +5.5V
  • 14-Bit Monotonic Over Temperature Range
  • Settling Time: 10µs to ±0.006% Full-Scale Range (FSR)
  • Low-Power Serial Interface with Schmitt-Triggered Inputs: Up to 50MHz
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • 1.8V to 5.5V Logic Compatibility
  • Temperature Range: -40°C to +105°C
  • APPLICATIONS
    • Portable Instrumentation

View All Features in Datasheet

Description

The DAC8165 is a low-power, voltage-output, four-channel, 14-bit digital-to-analog converter (DAC). The device includes a 2.5V, 2ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA at the VREFH/VREFOUT pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC8165 uses a versatile 3-wire serial interface that operates at clock rates up to 50MHz. The interface iscompatible with standard SPI™, QSPI™, Microwire™, and digital signal processor (DSP) interfaces.

The DAC8165 incorporates a power-on-reset circuit that ensures the DAC output powers up at either zero-scale or mid-scale until a valid code is written to the device.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DAC8165IAPWACTIVE-40 to 1057.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8165IAPWG4ACTIVE-40 to 1057.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8165IAPWRACTIVE-40 to 1057.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8165IAPWRG4ACTIVE-40 to 1057.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8165IBPWACTIVE-40 to 1059.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8165IBPWG4ACTIVE-40 to 1059.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8165IBPWRACTIVE-40 to 1059.95 | 1kuTSSOP (PW) | 16 View 2000 | TUBEPurchase Samples
DAC8165IBPWRG4ACTIVE-40 to 1059.95 | 1kuTSSOP (PW) | 16 View 2000 | TUBEPurchase Samples
DAC8165ICPWACTIVE-40 to 1058.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8165ICPWG4ACTIVE-40 to 1058.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8165ICPWRACTIVE-40 to 1058.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8165ICPWRG4ACTIVE-40 to 1058.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8165IDPWACTIVE-40 to 10510.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8165IDPWG4ACTIVE-40 to 10510.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE
DAC8165IDPWRACTIVE-40 to 10510.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
DAC8165IDPWRG4ACTIVE-40 to 10510.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC8165IAPW
AmericasNewark 21
AsiaFarnell Asia 21
WorldwideDigiKey 125
Mouser Electronics 990
TI Lead Time*: 20 WeeksDAC8165IAPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165IAPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165IAPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165IBPW
AmericasNewark 25
Rochester Electronics 90
AsiaFarnell Asia 25
WorldwideDigiKey 140
Mouser Electronics 930
TI Lead Time*: 20 WeeksDAC8165IBPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165IBPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165IBPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165ICPW
AmericasNewark 25
Rochester Electronics 90
AsiaFarnell Asia 25
WorldwideDigiKey 140
Mouser Electronics 990
TI Lead Time*: 20 WeeksDAC8165ICPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165ICPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165ICPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165IDPW
AmericasNewark 25
Rochester Electronics 90
AsiaFarnell Asia 25
EuropeAvnet-SILICA 83
WorldwideDigiKey 106
Mouser Electronics 985
TI Lead Time*: 20 WeeksDAC8165IDPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165IDPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8165IDPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8165IAPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IAPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IAPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IAPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IBPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IBPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IBPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IBPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165ICPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165ICPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165ICPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165ICPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IDPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IDPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IDPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8165IDPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8165 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DAC8165EVM Evaluation ModuleDAC8165EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DAC8564 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8164 14-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8565 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8803 14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7564 12-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here