DAC8411 Status: ACTIVE

16bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8311 - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 
 DAC5311 DAC6311 DAC8311 DAC8411
Resolution(Bits)8  10  14  16  
DAC: Channels1  1  1  1  
Settling Time(µs)6  6  6  6  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  0  
Output Range Max.(V or mA)5.5  5.5  5.5  5.5  
Single/Dual Analog Supply  Single   
DNL(Max)(+/-LSB)0.25  0.5  1  2  
INL(Max)(+/-LSB)0.25  0.5  4  8  
INL (+/-)(Max)(%)0.0980  0.0489  0.0244  0.0122  
Monotonicity8  10  14  15  
SNR(Typ)(dB)55  69  88  88  
SFDR(Typ)(dB)63  65  66  66  
Power Consumption(Typ)(mW)0.14  0.14  0.14  0.14  
ArchitectureString  String  String  String  
Reference: TypeExternal  External  External  External  
Analog Voltage AV/DD(Min)(V)1.8  1.8  1.8  1.8  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.8  1.8  1.8  1.8  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  
No. of Supplies (Unipolar)1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package6SC70  6SC70  6SC70  6SC70  
Approx. Price (US$) 0.90 | 1ku   1.10 | 1ku   2.65 | 1ku   2.90 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8560: 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference
  • DAC8811: 16-Bit, Serial Input Multiplying Digital to Analog Converter
  • DAC8311: 14bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
  • INA219: Zero-Drift, Bi-directional Current/Power Monitor in SOT23
  • REG101-33: Single Output LDO, 100mA, Fixed(3.3V), Low Noise, Fast Transient Response
  • TPS73233: Single Output LDO, 250mA, Fixed(3.3V), Fast Transient Response, Reverse Current Protection

Product Information

Features

  • Relative Accuracy:
    • 1 LSB INL (DAC8311: 14-bit)
    • 4 LSB INL (DAC8411: 16-bit)
  • microPower Operation: 80µA at 1.8V
  • Power-Down: 0.5µA at 5V, 0.1µA at 1.8V
  • Wide Power Supply: +1.8V to +5.5V
  • Power-On Reset to Zero Scale
  • Straight Binary Data Format
  • Low Power Serial Interface withSchmitt-Triggered Inputs: Up to 50MHz
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • SYNC Interrupt Facility
  • Extended Temperature Range -40°C to +125°C
  • Pin-Compatible Family in a Tiny, 6-Pin SC70 Package
  • APPLICATIONS
    • Portable, Battery-Powered instruments
    • Process Control
    • Digital Gain and Offset Adjustment
    • Programmable Voltage and Current Sources

SPI, QSPI are trademarks of Motorola, Inc.
MICROWIRE is a trademark of National Semiconductor Corporation.
All other trademarks are the property of their respective owners

Description

The DAC8311 (14-bit) and DAC8411 (16-bit) are low-power, single-channel, voltageoutput digital-to-analog converters (DAC). They provide excellent linearity and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, 3-wire serial interface that operates at clock rates of up to 50MHz and is compatible with standard SPI, QSPI, MICROWIRE, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that ensures the DAC output powers up at 0V and remains there until a valid write to the device occurs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DAC8411IDCKRACTIVE-40 to 1252.90 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&RPurchase Samples
DAC8411IDCKRG4ACTIVE-40 to 1252.90 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&RPurchase Samples
DAC8411IDCKTACTIVE-40 to 1253.20 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R
DAC8411IDCKTG4ACTIVE-40 to 1253.20 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksDAC8411IDCKR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksDAC8411IDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksDAC8411IDCKT
AmericasAvnet 250
Newark 228
AsiaFarnell Asia 140
WPI 311
EuropeEBV Elektronik 125
Farnell 133
WorldwideDigiKey 77
Mouser Electronics 25
TI Lead Time*: 14 WeeksDAC8411IDCKTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8411IDCKR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
DAC8411IDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
DAC8411IDCKT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
DAC8411IDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8411 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

View User Guides for Digital to Analog Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DXP DAC Exerciser ProgramDXPTexas InstrumentsAnalysis Software

Part # Name Product Family Comments
DAC8311   14bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE      
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING      
Customers Who Evaluated This Product Also Evaluated...
DAC8560 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8811 16-Bit, Serial Input Multiplying Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8311 14bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
INA219 Zero-Drift, Bi-directional Current/Power Monitor in SOT23 AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
REG101-33 Single Output LDO, 100mA, Fixed(3.3V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73233 Single Output LDO, 250mA, Fixed(3.3V), Fast Transient Response, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TMP124 1.5?C Accurate Programmable Digital Temp Sensor with SPI? Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here