|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI and QSPI are registered trademarks of Motorola. Description
The DAC8501 is a low-power, single, 16-bit buffered voltage output Digital-to-Analog Converter (DAC) optimized for multiplying operation. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC8501 uses a versatile 3-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI, QSPI, Microwire, and Digital Signal Processor (DSP) interfaces. The DAC8501 requires an external reference voltage to set the output range of the DAC. The DAC8501 incorporates a power-on reset circuit that ensures that the DAC output powers up at 0V and remains there until a valid write takes place to the device. The DAC8501 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200nA at 5V. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8501E/250 | ACTIVE | -40 to 105 | 3.30 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC8501E/250G4 | ACTIVE | -40 to 105 | 3.30 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC8501E/2K5 | ACTIVE | -40 to 105 | 3.00 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8501E/2K5G4 | ACTIVE | -40 to 105 | 3.00 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:01 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksDAC8501E/250 | |||
| Americas | Newark | 435 | |
| Asia | Farnell Asia | 435 | |
| WPI | 569 | ||
| Europe | Compel | 576 | |
| Worldwide | DigiKey | 482 | |
| Mouser Electronics | 745 | ||
| TI Lead Time*: 14 WeeksDAC8501E/250G4 | |||
| Asia | Farnell Asia | 288 | |
| Europe | Farnell | 275 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksDAC8501E/2K5 | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksDAC8501E/2K5G4 | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8501E/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8501E/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8501E/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8501E/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8501 
| Name | Part # | Company | Tool / Software Type |
| DAC8531 Evaluation Module | DAC8531EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| DAC716 | 16-Bit Digital-to-Analog Converter with Serial Data Interface | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Works off an internal reference only. |
| TLV5636 | 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device with lower settling time. Has an internal reference. |
| TLV5616 | 12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef. | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device with a lower settling time. |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC8550 | 16-Bit, Ultralow Glitch Voltage Output DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8531 | Low Power, Rail-to-Rail Output, 16-Bit, Serial Input Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS73730 | Single Output LDO, 1A, Fixed (3.3V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| ADS1256 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5281 | Low Power 8-Channel, 12-Bit, 50MSPS ADC with Serialized LVDS Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| INA137 | Audio Differential Line Receivers, +-6dB (G=1/2 or 2) | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number