|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The DAC8532 is a dual channel, 16-bit Digital-to-Analog Converter (DAC) offering low power operation and a flexible serial host interface. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 30MHz for VDD = 5V. The DAC8532 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8532 provides a flexible power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200nA at 5V. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8532IDGK | ACTIVE | -40 to 105 | 5.90 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |||
| DAC8532IDGKG4 | ACTIVE | -40 to 105 | 5.90 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |||
| DAC8532IDGKR | ACTIVE | -40 to 105 | 5.35 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8532IDGKRG4 | ACTIVE | -40 to 105 | 5.35 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC8532IDGK | |||
| Americas | Arrow | >1k | |
| Asia | Farnell Asia | 52 | |
| WPI | 431 | ||
| Europe | Abacus Polar | 60 | |
| Avnet-SILICA | 598 | ||
| Farnell | 52 | ||
| TI Lead Time*: 20 WeeksDAC8532IDGKG4 | |||
| Americas | Rochester Electronics | 5 | |
| Asia | Farnell Asia | 38 | |
| Europe | Farnell | 38 | |
| TI Lead Time*: 20 WeeksDAC8532IDGKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8532IDGKRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8532IDGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8532IDGKG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8532IDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8532IDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8532 
| Name | Part # | Company | Tool / Software Type |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| TLV5638 | 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device with lower settling time. Has an internal reference. |
| TLV5618A | 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device with a lower settling time. |
| DAC7552 | 12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device with lower settling time |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC8552 | 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7632 | 16-Bit, Dual Voltage Output DAC with Serial Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8550 | 16-Bit, Ultralow Glitch Voltage Output DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8812 | 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5636 | 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA2277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS767D301 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TL16C554A | Quad UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |
| TPS65053 | 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| INA118 | Precision, Low Power Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| MSP430F5419 | 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number