DAC8552 Status: ACTIVE

16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter

      
         
Alert me about changes<br/>to this product

See Also

  • DAC8560 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with internal reference
  • DAC8564 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4-channel equivalent device with internal reference
  • DAC8565 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4-channel equivalent device with internal reference

View all related products

 DAC8552
Resolution(Bits)16  
DAC: Channels2  
Settling Time(µs)10  
Sample / Update Rate(MSPS)0.2  
InterfaceSerial SPI  
Output TypeVoltage  
Voltage RangeVref  
Current Range(mA)2.5  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)8  
INL (+/-)(Max)(%)0.0122  
Monotonicity16  
SNR(Typ)(dB)95  
SFDR(Typ)(dB)87  
Power Consumption(Typ)(mW)3  
ArchitectureString  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
RatingCatalog  
Pin/Package8MSOP  
Approx. Price (US$) 5.25 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8551: 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter
  • DAC8554: 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • TPS61040: 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • ADS1255: 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC
  • TPS75003: Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs

More Related Products

Product Information

Features

  • Relative Accuracy: 4LSB
  • Glitch Energy: 0.15nV-s
  • MicroPower Operation: 155µA per Channel at 2.7V
  • Power-On Reset to Zero-Scale
  • Power Supply: 2.7V to 5.5V
  • 16-Bit Monotonic Over Temperature
  • Settling Time: 10µs to ±0.003% FSR
  • Ultra-Low AC Crosstalk: -100dB Typ
  • Low-Power Serial Interface with Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • Double-Buffered Input Architecture
  • Simultaneous or Sequential Output Update and Power-down
  • Available in a Tiny MSOP-8 Package
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo Control
    • Process Control
    • Data Acquisition Systems
    • Programmable Attenuation
    • PC Peripherals

SPI, QSP are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor.
All other trademarks are the property of their respective owners.

Description

The DAC8552 is a 16-bit, dual channel, voltage output digital-to-analog converter (DAC) offering low power operation and a flexible serial host interface. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 30MHz for VDD = 5V.

The DAC8552 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8552 provides a flexible power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 700nA at 5V.

The low-power consumption of this device in normal operation makes it ideally suited for portable, battery-operated equipment and other low-power applications. The power consumption is 0.5mW per channel at 2.7V, reducing to 1µW in power-down mode.

The DAC8552 is available in a MSOP-8 package with a specified operating temperature range of -40°C to +105°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8552IDGKRACTIVE-40 to 1055.25 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8552IDGKRG4ACTIVE-40 to 1055.25 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8552IDGKTACTIVE-40 to 1055.80 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8552IDGKTG4ACTIVE-40 to 1055.80 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DAC8552IDGKRAs of 11:32 AM GMT, 03 Jul 2009As of 11:32 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
 AsiaWPI >1k
DAC8552IDGKRG4As of 11:32 AM GMT, 03 Jul 2009As of 11:32 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
DAC8552IDGKTAs of 11:32 AM GMT, 03 Jul 2009As of 11:32 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey 473
 AsiaWPI 60
DAC8552IDGKTG4As of 11:32 AM GMT, 03 Jul 2009As of 11:32 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
 EuropeFarnell 62
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8552IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8552IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8552IDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8552IDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8552 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converters

User Guides

View User Guides for Digital to Analog Converters

More Literature

View More Literature for Digital to Analog Converters

Tools & Software

NamePart # Company Tool / Software Type
DAC8552EVM Evaluation ModuleDAC8552EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
DAC8560   16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with internal reference  
DAC8564   16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4-channel equivalent device with internal reference  
DAC8565   16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4-channel equivalent device with internal reference  
DAC7552   12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-bit equivalent device  
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   REFERENCES - SERIES VOLTAGE REFERENCES   SERIES VOLTAGE REFERENCE    
OPA569   Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current   PRECISION AMPLIFIERS - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTERS - 4-20MA CONDITIONING   VOLTAGE-TO-CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC8551 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter   TI customers also evaluated this product.
DAC8554 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter   TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available   TI customers also evaluated this product.
DAC8564 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference   TI customers also evaluated this product.
DAC8532 16-Bit, Dual Channel, Low Power D-to-A Converter W/ Serial I/F and Rail-to-Rail Voltage Output   TI customers also evaluated this product.
DAC1220 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter   TI customers also evaluated this product.
DAC8560 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference   TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
ADS1255 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
TPS75003 Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3221E 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
UCC28060 Natural Interleaved Dual-Phase Transition-Mode PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
BQ24070 Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for DAC8552:

View All Tags

Other Support



Click 

Here