DAC8554 Status: ACTIVE

16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7554 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-bit equivalent device
  • DAC8560 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with internal reference
  • DAC8564 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with internal reference

View all related products

 DAC8554DAC8560 DAC8564 DAC8568 
Resolution(Bits)16  16  16  16  
DAC: Channels4  1  4  8  
Settling Time(µs)10  8  8  5  
Sample / Update Rate(MSPS)0.2  0.2  0.2   
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  0  
Output Range Max.(V or mA)5.5  5.5  5.5  5.5  
Single/Dual Analog Supply Single  Single  Single  
DNL(Max)(+/-LSB)1  1  1  1  
INL(Max)(+/-LSB)12  8  8  12  
INL (+/-)(Max)(%)0.018  0.012  0.012  0.0183  
Monotonicity16  16  16  16  
SNR(Typ)(dB)95  88  88  83  
SFDR(Typ)(dB)87  79  79  63  
Power Consumption(Typ)(mW)3  2.6  3.1  2.2  
ArchitectureString  String  String  String  
Reference: TypeExt  Int/Ext  Int/Ext  Ext.,Int.  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.8  2.7  1.8  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  
No. of Supplies (Unipolar)1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package16TSSOP  8MSOP  16TSSOP  16TSSOP  
Approx. Price (US$) 13.00 | 1ku   3.75 | 1ku   11.25 | 1ku   13.20 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8564: 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
  • DAC8534: 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC
  • DAC7554: Low-Power, Low-Glitch, 12-Bit DAC
  • ADS8344: 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter
  • TLK1521: 500 Mbps to 1.3 Gbps 18 bit Transceiver
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash

More Related Products

Product Information

Features

  • Relative Accuracy: 4LSB
  • Glitch Energy: 0.15nV-s
  • MicroPower Operation: 150µA per channel at 2.7V
  • Power-On Reset to Zero-Scale
  • Power Supply: +2.7V to +5.5V
  • 16-Bit Monotonic Over Temperature
  • Settling Time: 10µs to ±0.003%FSR
  • Ultra-Low AC Crosstalk: -100dB Typ
  • Low Power SPI Compatible Serial Interface with Schmitt-Triggered Inputs: Up to 50MHz
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • Double Buffered Input Architecture
  • Simultaneous or Sequential Output Update and Power-Down
  • 16-Channel Broadcast Capability
  • 1.8V to 5.5V Logic Compatibility
  • Available in a TSSOP-16 Package
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo-Control
    • Process Control
    • Data Acquisition Systems

View All Features in Datasheet

Description

The DAC8554 is a 16-bit, quad-channel, voltage output, digital-to-analog converter (DAC), offering low-power operation and a flexible serial host interface. It offers monotonicity, good linearity, and exceptionally low glitch. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 50MHz for IOVDD = 5V.

The DAC8554 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8554IPWACTIVE-40 to 10514.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8554IPWG4ACTIVE-40 to 10514.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8554IPWRACTIVE-40 to 10513.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8554IPWRG4ACTIVE-40 to 10513.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC8554IPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8554IPWG4
AsiaFarnell Asia 2
TI Lead Time*: 20 WeeksDAC8554IPWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksDAC8554IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8554IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8554IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8554IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8554IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8554 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DAC8554EVM Evaluation ModuleDAC8554EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
DAC7554   Low-Power, Low-Glitch, 12-Bit DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-bit equivalent device  
DAC8560   16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with internal reference  
DAC8564   16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with internal reference  
DAC8565   16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with internal reference  
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA569   Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE-TO-CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC8564 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8534 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7554 Low-Power, Low-Glitch, 12-Bit DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8560 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8565 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8555 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ADS8344 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLK1521 500 Mbps to 1.3 Gbps 18 bit Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here