|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The DAC8554 is a 16-bit, quad-channel, voltage output, digital-to-analog converter (DAC), offering low-power operation and a flexible serial host interface. It offers monotonicity, good linearity, and exceptionally low glitch. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 50MHz for IOVDD = 5V. The DAC8554 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8554IPW | ACTIVE | -40 to 105 | 14.00 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8554IPWG4 | ACTIVE | -40 to 105 | 14.00 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8554IPWR | ACTIVE | -40 to 105 | 13.00 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8554IPWRG4 | ACTIVE | -40 to 105 | 13.00 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC8554IPW | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8554IPWG4 | |||
| Asia | Farnell Asia | 2 | |
| TI Lead Time*: 20 WeeksDAC8554IPWR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksDAC8554IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8554IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8554IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8554IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8554IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8554 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| DAC8554EVM Evaluation Module | DAC8554EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| DAC7554 | Low-Power, Low-Glitch, 12-Bit DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device |
| DAC8560 | 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel equivalent device with internal reference |
| DAC8564 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Equivalent device with internal reference |
| DAC8565 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Equivalent device with internal reference |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA569 | Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE-TO-CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC8564 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8534 | 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7554 | Low-Power, Low-Glitch, 12-Bit DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8560 | 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8565 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8555 | 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| ADS8344 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLK1521 | 500 Mbps to 1.3 Gbps 18 bit Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| PGA204 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number