|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI, QSPI are trademarks of Motorola, Inc. Description
The DAC8560 is a low-power, voltage output, 16-bit digital-to-analog converter (DAC). The DAC8560 includes a 2.5V, 2ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.02% and can source up to 20mA at the VREF pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC8560 uses a versatile 3-wire serial interface that operates at clock rates up to 30MHz. It is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces. The DAC8560 incorporates a power-on-reset circuit that ensures the DAC output powers up at zero-scale and remains there until a valid code is written to the device. The DAC8560 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 1.2µA at 5V. The low-power consumption, internal reference, and small footprint make this device ideal for portable, battery-operated equipment. The power consumption is 2.6mW at 5V, reducing to 6µW in power-down mode. The DAC8560 is available in an MSOP-8 package. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8560IADGKR | ACTIVE | -40 to 105 | 3.75 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8560IADGKRG4 | ACTIVE | -40 to 105 | 3.75 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8560IADGKT | ACTIVE | -40 to 105 | 4.15 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC8560IADGKTG4 | ACTIVE | -40 to 105 | 4.15 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC8560IBDGKR | ACTIVE | -40 to 105 | 4.55 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8560IBDGKRG4 | ACTIVE | -40 to 105 | 4.55 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8560IBDGKT | ACTIVE | -40 to 105 | 4.95 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC8560IBDGKTG4 | ACTIVE | -40 to 105 | 4.95 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC8560ICDGKR | ACTIVE | -40 to 105 | 4.85 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8560ICDGKRG4 | ACTIVE | -40 to 105 | 4.85 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8560ICDGKT | ACTIVE | -40 to 105 | 5.20 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC8560ICDGKTG4 | ACTIVE | -40 to 105 | 5.20 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC8560IDDGKR | ACTIVE | -40 to 105 | 5.65 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8560IDDGKRG4 | ACTIVE | -40 to 105 | 5.65 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8560IDDGKT | ACTIVE | -40 to 105 | 6.00 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC8560IDDGKTG4 | ACTIVE | -40 to 105 | 6.00 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:52 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksDAC8560IADGKR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksDAC8560IADGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8560IADGKT | |||
| Asia | WPI | 197 | |
| Worldwide | DigiKey | 64 | |
| Mouser Electronics | 24 | ||
| TI Lead Time*: 20 WeeksDAC8560IADGKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksDAC8560IBDGKR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksDAC8560IBDGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksDAC8560IBDGKT | |||
| Americas | Rochester Electronics | 1k | |
| Asia | WPI | 140 | |
| Worldwide | DigiKey | 333 | |
| Mouser Electronics | 150 | ||
| TI Lead Time*: 4 WeeksDAC8560IBDGKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8560ICDGKR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8560ICDGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksDAC8560ICDGKT | |||
| Americas | Avnet | 250 | |
| Worldwide | DigiKey | 299 | |
| Mouser Electronics | 190 | ||
| TI Lead Time*: 4 WeeksDAC8560ICDGKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksDAC8560IDDGKR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksDAC8560IDDGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8560IDDGKT | |||
| Asia | WPI | 68 | |
| Worldwide | DigiKey | 85 | |
| Mouser Electronics | 40 | ||
| TI Lead Time*: 20 WeeksDAC8560IDDGKTG4 | |||
| Asia | Farnell Asia | 45 | |
| Europe | Farnell | 45 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8560IADGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IADGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IADGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IADGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IBDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IBDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IBDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IBDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560ICDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560ICDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560ICDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560ICDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IDDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IDDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IDDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8560IDDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8560 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| DXP DAC Exerciser Program | DXP | Texas Instruments | Analysis Software |
| DAC8560EVM Evaluation Module | DAC8560EVM | Texas Instruments | Development Boards/EVMs |
| |||
| Part # | Name | Product Family | Comments |
| DAC8550 | 16-Bit, Ultralow Glitch Voltage Output DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| DAC8551 | 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| DAC8552 | 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| DAC8554 | 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| DAC8555 | 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA569 | Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE-TO-CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC8411 | 16bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8550 | 16-Bit, Ultralow Glitch Voltage Output DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8552 | 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8881 | Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8581 | 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8571 | Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8564 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8551 | 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5618A | 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| ISO7221A | Dual Channel, 1/1, 1Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| TL2575-05 | 1-A Simple Step-Down Switching Voltage Regulators | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS73633 | Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS5430-Q1 | Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| MSP430F2274 | 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |

No Tags are Available for this Part Number