DAC8565 Status: ACTIVE

16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8550 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel device with no internal reference
  • DAC8551 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel device with no internal reference
  • DAC8552 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  2 channel device with no internal reference

View all related products

 DAC8565
Resolution(Bits)16  
DAC: Channels4  
Settling Time(µs)8  
Sample / Update Rate(MSPS)0.2  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)5.5  
Single/Dual Analog SupplySingle  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)8  
INL (+/-)(Max)(%)0.012  
Monotonicity16  
SNR(Typ)(dB)88  
SFDR(Typ)(dB)79  
Power Consumption(Typ)(mW)3.1  
ArchitectureString  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)1.8  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
RatingCatalog  
Pin/Package16TSSOP  
Approx. Price (US$) 11.25 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8564: 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
  • DAC7742: 16-Bit, Single Channel, Parallel Interface with Internal Reference
  • DAC8552: 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter
  • PGA204: Programmable Gain Instrumentation Amplifier
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash
  • PGA205: Programmable Gain Instrumentation Amplifier

More Related Products

Product Information

Features

  • Relative Accuracy: 4LSB
  • Glitch Energy: 0.15nV-s
  • Internal Reference:
    • 2.5V Reference Voltage (enabled by default)
    • 0.004% Initial Accuracy (typ)
    • 2ppm/°C Temperature Drift (typ)
    • 5ppm/°C Temperature Drift (max)
    • 20mA Sink/Source Capability
  • Power-On Reset to Zero-Scale or Mid-Scale
  • Asynchronous Clear to Zero-Scale or Mid-Scale
  • Ultra-Low Power Operation: 1mA at 5V
  • Wide Power Supply Range: +2.7V to +5.5V
  • 16-Bit Monotonic Over Temperature Range
  • Settling Time: 10µs to ±0.003% Full-Scale Range (FSR)
  • Low-Power Serial Interface with Schmitt-Triggered Inputs Up to 50 MHz
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • 1.8V to 5.5V Logic Compatibility
  • Temperature Range: –40°C to +105°C
  • APPLICATIONS
    • Portable Instrumentation

View All Features in Datasheet

Description

The DAC8565 is a low-power, voltage-output, four-channel, 16-bit digital-to-analog converter (DAC). The device includes a 2.5V, 2ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA at the VREFH/VREFOUT pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC8565 use a versatile 3-wire serial interface that operates at clock rates up to 50MHz. It is compatible with the standard SPI™, QSPI™, Microwire™, and digital signal processor (DSP) interfaces.

The DAC8565 incorporates a power-on-reset circuit that ensures the DAC output powers up at either zero-scale or midscale until a valid code is written to the device.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8565IAPWACTIVE-40 to 10511.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8565IAPWG4ACTIVE-40 to 10511.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE  
DAC8565IAPWRACTIVE-40 to 10511.25 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8565IAPWRG4ACTIVE-40 to 10511.25 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Purchase Samples
DAC8565IBPWACTIVE-40 to 10512.45 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8565IBPWG4ACTIVE-40 to 10512.45 | 1kuTSSOP (PW) | 16 View 90 | TUBE  
DAC8565IBPWRACTIVE-40 to 10512.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8565IBPWRG4ACTIVE-40 to 10512.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Purchase Samples
DAC8565ICPWACTIVE-40 to 10512.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8565ICPWG4ACTIVE-40 to 10512.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE  
DAC8565ICPWRACTIVE-40 to 10512.25 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8565ICPWRG4ACTIVE-40 to 10512.25 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Purchase Samples
DAC8565IDPWACTIVE-40 to 10513.45 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8565IDPWG4ACTIVE-40 to 10513.45 | 1kuTSSOP (PW) | 16 View 90 | TUBE  
DAC8565IDPWRACTIVE-40 to 10513.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8565IDPWRG4ACTIVE-40 to 10513.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC8565IAPW
AmericasAvnet 90
Newark 58
Rochester Electronics 60
AsiaFarnell Asia 58
WPI 64
WorldwideMouser Electronics 33
TI Lead Time*: 20 WeeksDAC8565IAPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8565IAPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8565IAPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8565IBPW
AmericasAvnet 88
AsiaWPI 116
WorldwideDigiKey 94
TI Lead Time*: 20 WeeksDAC8565IBPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8565IBPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8565IBPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8565ICPW
AmericasRochester Electronics 90
AsiaWPI 40
WorldwideDigiKey 58
TI Lead Time*: 20 WeeksDAC8565ICPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8565ICPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8565ICPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8565IDPW
AmericasAvnet 54
Newark 48
AsiaFarnell Asia 49
WPI 102
EuropeAvnet-SILICA 60
WorldwideDigiKey 150
TI Lead Time*: 20 WeeksDAC8565IDPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8565IDPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8565IDPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8565IAPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IAPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IAPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IAPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IBPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IBPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IBPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IBPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565ICPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565ICPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565ICPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565ICPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IDPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IDPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IDPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8565IDPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8565 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

View User Guides for Digital to Analog Converter

More Literature

Part # Name Product Family Comments
DAC8550   16-Bit, Ultralow Glitch Voltage Output DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel device with no internal reference  
DAC8551   16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel device with no internal reference  
DAC8552   16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  2 channel device with no internal reference  
DAC7554   Low-Power, Low-Glitch, 12-Bit DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12 bit equivalent device with no internal reference  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC8564 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7742 16-Bit, Single Channel, Parallel Interface with Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8552 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8534 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8555 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8554 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8568 16-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC715 16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
PGA205 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS1206 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8342 16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here