|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The DAC8565 is a low-power, voltage-output, four-channel, 16-bit digital-to-analog converter (DAC). The device includes a 2.5V, 2ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA at the VREFH/VREFOUT pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC8565 use a versatile 3-wire serial interface that operates at clock rates up to 50MHz. It is compatible with the standard SPI™, QSPI™, Microwire™, and digital signal processor (DSP) interfaces. The DAC8565 incorporates a power-on-reset circuit that ensures the DAC output powers up at either zero-scale or midscale until a valid code is written to the device. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8565IAPW | ACTIVE | -40 to 105 | 11.25 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8565IAPWG4 | ACTIVE | -40 to 105 | 11.25 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8565IAPWR | ACTIVE | -40 to 105 | 11.25 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8565IAPWRG4 | ACTIVE | -40 to 105 | 11.25 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8565IBPW | ACTIVE | -40 to 105 | 12.45 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8565IBPWG4 | ACTIVE | -40 to 105 | 12.45 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8565IBPWR | ACTIVE | -40 to 105 | 12.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8565IBPWRG4 | ACTIVE | -40 to 105 | 12.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8565ICPW | ACTIVE | -40 to 105 | 12.25 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8565ICPWG4 | ACTIVE | -40 to 105 | 12.25 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8565ICPWR | ACTIVE | -40 to 105 | 12.25 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8565ICPWRG4 | ACTIVE | -40 to 105 | 12.25 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8565IDPW | ACTIVE | -40 to 105 | 13.45 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8565IDPWG4 | ACTIVE | -40 to 105 | 13.45 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| DAC8565IDPWR | ACTIVE | -40 to 105 | 13.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8565IDPWRG4 | ACTIVE | -40 to 105 | 13.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC8565IAPW | |||
| Americas | Avnet | 90 | |
| Newark | 58 | ||
| Rochester Electronics | 60 | ||
| Asia | Farnell Asia | 48 | |
| WPI | 64 | ||
| Worldwide | Mouser Electronics | 33 | |
| TI Lead Time*: 20 WeeksDAC8565IAPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8565IAPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8565IAPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8565IBPW | |||
| Americas | Avnet | 88 | |
| Asia | WPI | 116 | |
| Worldwide | DigiKey | 94 | |
| TI Lead Time*: 20 WeeksDAC8565IBPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8565IBPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8565IBPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8565ICPW | |||
| Americas | Rochester Electronics | 90 | |
| Asia | WPI | 40 | |
| Worldwide | DigiKey | 8 | |
| TI Lead Time*: 20 WeeksDAC8565ICPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8565ICPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8565ICPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8565IDPW | |||
| Americas | Avnet | 54 | |
| Newark | 48 | ||
| Asia | Farnell Asia | 49 | |
| WPI | 102 | ||
| Europe | Avnet-SILICA | 60 | |
| Worldwide | DigiKey | 125 | |
| TI Lead Time*: 20 WeeksDAC8565IDPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8565IDPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8565IDPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8565IAPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IAPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IAPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IAPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IBPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IBPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IBPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IBPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565ICPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565ICPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565ICPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565ICPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IDPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IDPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IDPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC8565IDPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8565 
View Application Notes for Digital to Analog Converter
View User Guides for Digital to Analog Converter
| Part # | Name | Product Family | Comments |
| DAC8550 | 16-Bit, Ultralow Glitch Voltage Output DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel device with no internal reference |
| DAC8551 | 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel device with no internal reference |
| DAC8552 | 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2 channel device with no internal reference |
| DAC7554 | Low-Power, Low-Glitch, 12-Bit DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12 bit equivalent device with no internal reference |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC8564 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8552 | 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8534 | 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8555 | 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8554 | 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8568 | 16-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC715 | 16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7744 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| PGA204 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| PGA205 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS1206 | 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8342 | 16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number