|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
I²C is a trademark of Philips Corporation. Description
The DAC8571 is a small low-power, 16-bit voltage output DAC with an I2C compatible two-wire serial interface. Its on-chip precision output amplifier allows rail-to-rail output swing and settles within 10 microseconds. The DAC8571 architecture is 16-bit monotonic, and factory trimming typically achieves ±4 mV absolute accuracy at all codes. The DAC8571 requires an external reference voltage to set its output voltage range. The low power consumption and small size of this part make it ideally suited to portable battery operated equipment. The power consumption is typically 800 µW at VDD = 5 V reducing to 1 µWin power-down mode. The DAC8571 incorporates a 2-wire I2C interface. Standard, fast, and high-speed modes of I2C operation are all supported up to 3. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8571IDGK | ACTIVE | -40 to 105 | 3.50 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | Purchase Samples | ||
| DAC8571IDGKG4 | ACTIVE | -40 to 105 | 3.50 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | Purchase Samples | ||
| DAC8571IDGKR | ACTIVE | -40 to 105 | 3.20 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | |||
| DAC8571IDGKRG4 | ACTIVE | -40 to 105 | 3.20 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC8571IDGK | |||
| Americas | Newark | 47 | |
| Rochester Electronics | 60 | ||
| Asia | WPI | 39 | |
| Europe | Avnet-SILICA | 30 | |
| Spoerle | 80 | ||
| TI Lead Time*: 20 WeeksDAC8571IDGKG4 | |||
| Americas | Avnet | 36 | |
| Asia | Farnell Asia | 498 | |
| Europe | Farnell | 422 | |
| TI Lead Time*: 20 WeeksDAC8571IDGKR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 20 WeeksDAC8571IDGKRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8571IDGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8571IDGKG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8571IDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8571IDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8571 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| DAC8571 Evaluation Module | DAC8571EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| DAC7571 | Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device |
| DAC6571 | DAC6571: 10-Bit Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 10-bit equivalent device |
| DAC5571 | Low-power, 8-Bit DAC with high-speed I2C Input | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 8-bit equivalent device |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC7571 | Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8574 | Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7574 | 12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8552 | 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8560 | 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC6571 | DAC6571: 10-Bit Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| ADS1112 | 16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10 | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1110 | 16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS51100 | 3A Source/Sink DDR terminator Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TPS51200 | Sink/Source DDR Termination Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| LM2901 | Quad Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| SN74LVC2G17 | Dual Schmitt-Trigger Buffer | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

Most Popular Tags for DAC8571: