DAC8580 Status: ACTIVE

16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8811 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC8871 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a larger settling time
 DAC8580
Resolution(Bits)16  
DAC: Channels1  
Settling Time(µs)0.65  
Sample / Update Rate(MSPS)16  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)-6  
Output Range Max.(V or mA)6  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)64  
INL (+/-)(Max)(%)0.1  
Monotonicity16  
SNR(Typ)(dB)115  
SFDR(Typ)(dB)100  
Power Consumption(Typ)(mW)175  
ArchitectureString  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)4  
Analog Voltage AV/DD(Max)(V)6  
Logic Voltage DV/DD(Min)(V)1.8  
Logic Voltage DV/DD(Max)(V)5  
No. of Supplies (Bipolar)2  
RatingCatalog  
Pin/Package16TSSOP  
Approx. Price (US$) 3.75 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8831: 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter
  • DAC8560: 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference
  • DAC8811: 16-Bit, Serial Input Multiplying Digital to Analog Converter

More Related Products

Product Information

Features

  • 16-Bit Monotonic
  • ±5-V Rail-to-Rail Output
  • Fast Settling: 0.65 µs
  • Fast Slew Rate: 35 V/µs
  • Low Noise: 20 nV/Hz
  • Low Glitch Energy: 0.5 nV-s
  • Low Power-On Transient
  • On-Chip Digital Low-Pass Filter
  • Programmable Oversampling
  • 16-MSPS Update Rate (Filter On)
  • 30-MHz Serial Interface
  • 1.8-V to 5.5-V Logic Compatible
  • TSSOP-16 Package
  • APPLICATIONS
    • Waveform Generation
    • CRT Projection TV Digital Convergence
    • Automated Test Equipment
    • Industrial Process Control
    • Music Synthesis
    • Ultrasound

View All Features in Datasheet

Description

The DAC8580 is a 16-bit, high-speed, low-noise, voltage-output DAC designed for waveform generation applications. It operates from dual ±5-V power supplies and requires only a single external reference. The DAC8580 is capable of generating output signal frequencies up to 1 MHz. The DAC8580 significantly relaxes, or removes, the need for external de-glitchers, analog filters and high-swing output buffers. It incorporates a programmable digital interpolation filter capable of oversampling the input word rate by 2, 4, 8, or 16. The digital filter can be bypassed on-the-fly, or can be permanently turned off. The fast 30-MHz serial interface is compatible with right-justified digital audio format. The DAC8580 is specified from -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8580IPWACTIVE-40 to 854.15 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8580IPWG4ACTIVE-40 to 854.15 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8580IPWRACTIVE-40 to 853.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8580IPWRG4ACTIVE-40 to 853.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC8580IPW
AmericasArrow 2
Newark 19
EuropeAvnet-SILICA 60
WorldwideDigiKey 110
Mouser Electronics 180
TI Lead Time*: 20 WeeksDAC8580IPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8580IPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8580IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8580IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8580IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8580IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC8580IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8580 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DAC8580EVM Evaluation ModuleDAC8580EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
DAC8811   16-Bit, Serial Input Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC8871   16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a larger settling time  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8560 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8811 16-Bit, Serial Input Multiplying Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8581 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8551 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here