|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI is a trademark of Motorola, Inc. Description
The DAC8803 is a quad, 14-bit, current-output digital-to-analog converter (DAC) designed to operate from a single +2.7-V to 5-V supply. The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier. A doubled buffered serial data interface offers high-speed, 3-wire, SPI and microcontroller compatible inputs using serial data in (SDI), clock (CLK), and a chip select (CS). In addition, a serial data out pin (SDO) allows for daisy chaining when multiple packages are used. A common level-sensitive load DAC strobe (LDAC) input allows simultaneous update of all DAC outputs from previously loaded input registers. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8803IDBR | ACTIVE | -40 to 85 | 12.65 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Call Local Sales Office | ||
| DAC8803IDBRG4 | ACTIVE | -40 to 85 | 12.65 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8803IDBT | ACTIVE | -40 to 85 | 13.65 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | Call Local Sales Office | ||
| DAC8803IDBTG4 | ACTIVE | -40 to 85 | 13.65 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC8803IDBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8803IDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8803IDBT | |||
| Americas | Newark | 236 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 236 | |
| WPI | 339 | ||
| Europe | Avnet-SILICA | 223 | |
| Worldwide | Mouser Electronics | 28 | |
| TI Lead Time*: 20 WeeksDAC8803IDBTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8803IDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8803IDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8803IDBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8803IDBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8803 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| DAC8803EVM Evaluation Module | DAC8803EVM | Texas Instruments | Development Boards/EVMs |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| |||
| Part # | Name | Product Family | Comments |
| DAC7654 | 16 Bit, Quad Voltage Output Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption |
| DAC7634 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit device with larger settling time and a voltage output |
| DAC7734 | 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit device with larger settling time and a voltage output. Has a higher power consumption |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC8814 | 16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8531 | Low Power, Rail-to-Rail Output, 16-Bit, Serial Input Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8871 | 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8802 | 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| REF200 | Dual Current Source/Current Sink | VOLTAGE REFERENCE-CURRENT REFERENCE | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| THS4131 | Fully Differential Input/Output Low Noise Amplifier | OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER | TI customers also evaluated this product. |
| TPS650243 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| INA125 | Instrumentation Amplifier with Precision Voltage Reference | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| ONET1191V | 11.3 Gbps Differential VCSEL Driver | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| PGA2320 | +/-15V Stereo Audio Volume Control | AUDIO AMPLIFIERS-VOLUME CONTROLS | TI customers also evaluated this product. |
| TPS62260 | 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| INA154 | High-Speed, Precision Difference Amplifier (G = 1) | AMPLIFIERS AND LINEAR-DIFFERENCE AMPLIFIER | TI customers also evaluated this product. |

Most Popular Tags for DAC8803: