DAC8805 Status: ACTIVE

14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter

      
         
Alert me about changes<br/>to this product

See Also

  • DAC8822 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16-bit equivalent device
  • DAC7642 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16-bitequivalent device with larger settling time
  • DAC7643 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16-bit equivalent device with larger settling time

View all related products

Datasheet

Download - PDF Icon
  • 14-Bit, Dual, Parallel Input, Multiplying Digital-to-Analog Converter (Rev. A) (dac8805.pdf, 565 KB)
    30 Mar 2007 Download

 DAC8805
Resolution(Bits)14  
DAC: Channels2  
Settling Time(µs)0.5  
Sample / Update Rate(MSPS)2  
InterfaceParallel  
Output TypeCurrent  
Voltage Range+Vref,+/-Vref  
Current Range(mA)3  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
INL (+/-)(Max)(%)0.0061  
Monotonicity14  
Power Consumption(Typ)(mW)0.025  
ArchitectureR-2R  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)1  
RatingCatalog  
Pin/Package38TSSOP  
Approx. Price (US$) 6.15 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8802: 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter
  • DAC5672A: 14 bit 275 MSPS Dual Digital to Analog Converter
  • DAC5672-EP: Enhanced Product Dual 14-Bit 200-Msps Digital-To-Analog Converter

More Related Products

Product Information

Features

  • ±0.5LSB DNL
  • ±0.5LSB INL
  • Low Noise: 12nV/Hz
  • Low Power: IDD = 1µA per channel at 2.7V
  • 2mA Full-Scale Current, with VREF = 10V
  • Settling Time: 0.5µs
  • 14-Bit Monotonic
  • 4-Quadrant Multiplying Reference Inputs
  • Reference Bandwidth: 10MHz
  • Reference Input: ±18V
  • Reference Dynamics: -105 THD
  • Midscale or Zero Scale Reset
  • Analog Power Supply: +2.7V to +5.5V
  • TSSOP-38 Package
  • Industry-Standard Pin Configuration
  • Pin Compatible with the 16-Bit DAC8822
  • Temperature Range: -40°C to +125°C
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All trademarks are the property of their respective owners

Description

The DAC8805 dual, multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A RSTSEL pin allows system reset assertion (RS) to force all registers to zero code when RSTSEL = '0', or to mid-scale code when RSTSEL = '1'. Additionally, an internal power-on reset forces all registers to zero or mid-scale code at power-up, depending on the state of the RSTSEL pin.

A parallel interface offers high-speed communications. The DAC8805 is packaged in a space-saving TSSOP-38 package and has an industry-standard pinout. The device is specified from -40°C to +125°C.

For a 16-bit, pin-compatible version, see the DAC8822.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8805QDBTACTIVE-40 to 1256.15 | 1kuTSSOP (DBT) | 38 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8805QDBTG4ACTIVE-40 to 1256.15 | 1kuTSSOP (DBT) | 38 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8805QDBTRACTIVE-40 to 1256.15 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8805QDBTRG4ACTIVE-40 to 1256.15 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DAC8805QDBTAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 2 Jan 4 Weeks AmericasMouser Electronics 50
  Rochester Electronics 466
DAC8805QDBTG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 2 Jan 4 Weeks None Reported
View Distributors
   
DAC8805QDBTRAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 8000 | 2 Jan 4 Weeks AmericasDigiKey >1k
 >10k | 23 Jan     
DAC8805QDBTRG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 8000 | 2 Jan 4 Weeks None Reported
View Distributors
   
 >10k | 23 Jan     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8805QDBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8805QDBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8805QDBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8805QDBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 14-Bit, Dual, Parallel Input, Multiplying Digital-to-Analog Converter (Rev. A) (dac8805.pdf, 565 KB)
    30 Mar 2007 Download

Application Notes

  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Superposition: The Hidden DAC Linearity Error (sbaa047.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Digital to Analog Converters

User Guides

View User Guides for Digital to Analog Converters

More Literature

View More Literature for Digital to Analog Converters

Tools & Software

NamePart # Company Tool / Software Type
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

 Alternative Products - Are similar to DAC8805
Part #NameComments
DAC8822 16-bit Dual parallel interface High Accuracy Multiplying DAC The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-bit equivalent device 
DAC7642 16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Mid-Scale The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-bitequivalent device with larger settling time 
DAC7643 16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Min-Scale The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-bit equivalent device with larger settling time 
DAC7822 12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device 
Customers Who Evaluated This Product Also Evaluated...
DAC880214-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog ConverterTI customers also evaluated this product.
DAC5672A14 bit 275 MSPS Dual Digital to Analog ConverterTI customers also evaluated this product.
DAC5672-EPEnhanced Product Dual 14-Bit 200-Msps Digital-To-Analog ConverterTI customers also evaluated this product.
DAC882216-bit Dual parallel interface High Accuracy Multiplying DACTI customers also evaluated this product.
DAC782212-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog ConverterTI customers also evaluated this product.
THS5671A14-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mATI customers also evaluated this product.
DAC7541Low Cost 12-Bit CMOS Four-Quadrant Multiplying D/A ConverterTI customers also evaluated this product.
DAC7802Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog ConverterTI customers also evaluated this product.
DAC882016-Bit, Parallel Input Multiplying DACTI customers also evaluated this product.
DAC567214 bit 275 MSPS Dual Digital to Analog ConverterTI customers also evaluated this product.
 Complementary Products - Can be used with DAC8805
Part #NameProduct FamilyComments
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIERS- LOW NOISE OPERATIONAL AMPLIFIER  
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIERS- LOW OFFSET VOLTAGE OPERATIONAL AMPLIFIER  
REF102 Precision Voltage Reference REFERENCES- SERIES VOLTAGE REFERENCES VOLTAGE REFERENCE  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support