DAC8806 Status: ACTIVE

14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter

      
         
Alert me about changes<br/>to this product

See Also

  • DAC7742 - 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption
  • DAC7741 - 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption
  • DAC712 - 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption

View all related products

Datasheet

Download - PDF Icon
  • 14-Bit, Parallel Input Multiplying Digital-to-Analog Converter (Rev. B) (dac8806.pdf, 1457 KB)
    19 Feb 2008 Download

 DAC8806
Resolution(Bits)14  
DAC: Channels1  
Settling Time(µs)0.5  
Sample / Update Rate(MSPS)2  
InterfaceParallel  
Output TypeCurrent  
Voltage Range+Vref,+/-Vref  
Current Range(mA)2.5  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
INL (+/-)(Max)(%)0.0061  
Monotonicity14  
Power Consumption(Typ)(mW)0.025  
ArchitectureR-2R  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)1  
RatingCatalog  
Pin/Package28SSOP  
Approx. Price (US$) 5.50 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8805: 14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter
  • DAC8820: 16-Bit, Parallel Input Multiplying DAC

Product Information

Features

  • ±0.5LSB DNL
  • ±1LSB INL
  • 14-Bit Monotonic
  • Low Noise: 10nV/Hz
  • Low Power: IDD = 2µA
  • Analog Power Supply: +2.7V to +5.5V
  • 1.66mA Full-Scale Current, with VREF = 10V
  • Settling Time: 0.5µs
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 8MHz
  • Reference Input: ±15V
  • Reference Dynamics: -105 dB THD
  • SSOP-28 Package
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All other trademarks are the property of their respective owners

Description

The DAC8806, a multiplying digital-to-analog converter(DAC), is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A parallel interface offers high-speed communications. The DAC8806 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8806IDBACTIVE-40 to 855.50 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8806IDBG4ACTIVE-40 to 855.50 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8806IDBRACTIVE-40 to 855.50 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8806IDBRG4ACTIVE-40 to 855.50 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DAC8806IDBAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 6900* 2900 | 19 Dec 4 Weeks AmericasDigiKey 231
 >10k | 23 Jan Mouser Electronics 20
  Newark 50
DAC8806IDBG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 6900* 2900 | 19 Dec 4 Weeks None Reported
View Distributors
   
 >10k | 23 Jan     
DAC8806IDBRAs of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 645 | 9 Jan 8 Weeks None Reported
View Distributors
   
 >10k | 23 Jan     
DAC8806IDBRG4As of 10:03 AM GMT, 04 Dec 2008As of 10:03 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 645 | 9 Jan 8 Weeks None Reported
View Distributors
   
 >10k | 23 Jan     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8806IDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8806IDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8806IDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8806IDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 14-Bit, Parallel Input Multiplying Digital-to-Analog Converter (Rev. B) (dac8806.pdf, 1457 KB)
    19 Feb 2008 Download

Application Notes

  • Interfacing the DAC8806 and DAC8820 to TMS320 DSPs (slaa346.htm, 9 KB)
    20 Dec 2006 Abstract
  • Interfacing the DAC8806 and DAC8820 to MSP430 Microcontrollers (slaa345.htm, 8 KB)
    20 Dec 2006 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Superposition: The Hidden DAC Linearity Error (sbaa047.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Digital to Analog Converters

User Guides

  • DAC8806/20EVM (Rev. A) (slau190a.pdf, 126 KB)
    24 May 2007 Download

View User Guides for Digital to Analog Converters

More Literature

View More Literature for Digital to Analog Converters

Tools & Software

NamePart # Company Tool / Software Type
DAC8806EVM Evaluation ModuleDAC8806EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

 Alternative Products - Are similar to DAC8806
Part #NameComments
DAC7742 16-Bit, Single Channel, Parallel Interface with Internal Reference 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption 
DAC7741 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption 
DAC712 16-Bit Digital-to-Converter With 16-Bit Bus Interface 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption 
DAC7641 16-Bit, Voltage Output Digital-to-Analog Converter 16-bit device with larger settling time and a voltage output 
Customers Who Evaluated This Product Also Evaluated...
DAC880514-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog ConverterTI customers also evaluated this product.
DAC882016-Bit, Parallel Input Multiplying DACTI customers also evaluated this product.
 Complementary Products - Can be used with DAC8806
Part #NameProduct FamilyComments
REF102 Precision Voltage Reference REFERENCES- SERIES VOLTAGE REFERENCES SERIES VOLTAGE REFERENCE  
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIERS- LOW NOISE OPERATIONAL AMPLIFIER  
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIERS- LOW OFFSET VOLTAGE OPERATIONAL AMPLIFIER  

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support