|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All other trademarks are the property of their respective owners Description
The DAC8806, a multiplying digital-to-analog converter(DAC), is designed to operate from a single 2.7V to 5.5V supply. The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier. A parallel interface offers high-speed communications. The DAC8806 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8806IDB | ACTIVE | -40 to 85 | 6.05 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | |||
| DAC8806IDBG4 | ACTIVE | -40 to 85 | 6.05 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | |||
| DAC8806IDBR | ACTIVE | -40 to 85 | 5.50 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8806IDBRG4 | ACTIVE | -40 to 85 | 5.50 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:00 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC8806IDB | |||
| Americas | Newark | 30 | |
| Worldwide | DigiKey | 130 | |
| Mouser Electronics | 50 | ||
| TI Lead Time*: 20 WeeksDAC8806IDBG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8806IDBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8806IDBRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8806IDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8806IDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8806IDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8806IDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8806 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| DAC8806EVM Evaluation Module | DAC8806EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption |
| DAC7741 | 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption |
| DAC712 | 16-Bit Digital-to-Converter With 16-Bit Bus Interface | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit device with larger settling time and an internal reference. Provides voltage output. Has a higher power consumption |
| DAC7641 | 16-Bit, Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit device with larger settling time and a voltage output |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC904 | 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8801 | 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number