DAC8811 Status: ACTIVE

16-Bit, Serial Input Multiplying Digital to Analog Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7811 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-bit equivalent device
  • DAC8801 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit equivalent device
 DAC8811
Resolution(Bits)16  
DAC: Channels1  
Settling Time(µs)0.5  
Sample / Update Rate(MSPS)2  
InterfaceSerial SPI  
Output TypeCurrent  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)2  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
INL (+/-)(Max)(%)0.0015  
Monotonicity16  
Power Consumption(Typ)(mW)0.025  
ArchitectureR-2R  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)1  
RatingCatalog  
Pin/Package8MSOP, 8SON  
Approx. Price (US$) 7.15 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8830: 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter
  • DAC8580: 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter
  • DAC7811: 12-Bit, Serial Input, Multiplying Digital to Analog Converter
  • OPA277: High Precision Operational Amplifiers
  • OPA2277: High Precision Operational Amplifiers

More Related Products

Product Information

Features

  • ±0.5 LSB DNL
  • 16-Bit Monotonic
  • ±1 LSBINL
  • Low Noise: 12 nV/Hz
  • Low Power: IDD = 2 µA
  • +2.7 V to +5.5 V Analog Power Supply
  • 2 mA Full-Scale Current ±20%, with VREF = 10 V
  • 50-MHz Serial Interface
  • 0.5 µs Settling Time
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 10 MHz
  • ±10 V Reference Input
  • Reference Dynamics: -105 THD
  • Tiny 8-Lead 3 x 3 mm SON and 3 x 5 mm MSOP Packages
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

Description

The DAC8811 multiplying digital-to-analog converter (DAC) isdesigned to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A serial data interface offers high-speed, three-wire microcontroller-compatible inputs using data-in (SDI), clock (CLK), and chip-select (CS).

On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.

The DAC8811 is packaged in space-saving 8-lead SON and MSOP packages.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8811IBDGKRACTIVE-40 to 857.15 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8811IBDGKRG4ACTIVE-40 to 857.15 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8811IBDGKTACTIVE-40 to 857.90 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8811IBDGKTG4ACTIVE-40 to 857.90 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8811IBDRBRACTIVE-40 to 857.15 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8811IBDRBRG4ACTIVE-40 to 857.15 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8811IBDRBTACTIVE-40 to 857.90 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
DAC8811IBDRBTG4ACTIVE-40 to 857.90 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
DAC8811ICDGKRACTIVE-40 to 858.30 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8811ICDGKRG4ACTIVE-40 to 858.30 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8811ICDGKTACTIVE-40 to 859.05 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8811ICDGKTG4ACTIVE-40 to 859.05 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8811ICDRBRACTIVE-40 to 858.30 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8811ICDRBRG4ACTIVE-40 to 858.30 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8811ICDRBTACTIVE-40 to 859.05 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
DAC8811ICDRBTG4ACTIVE-40 to 859.05 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekDAC8811IBDGKR
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekDAC8811IBDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksDAC8811IBDGKT
AmericasArrow 750
Newark 58
AsiaWPI >1k
EuropeSpoerle 250
WorldwideDigiKey 123
TI Lead Time*: 4 WeeksDAC8811IBDGKTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8811IBDRBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8811IBDRBRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksDAC8811IBDRBT
AmericasRochester Electronics >1k
AsiaWPI 318
WorldwideDigiKey 253
TI Lead Time*: 4 WeeksDAC8811IBDRBTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8811ICDGKR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8811ICDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksDAC8811ICDGKT
AmericasArrow 500
Avnet 250
Rochester Electronics 90
AsiaWPI 314
WorldwideDigiKey 125
TI Lead Time*: 4 WeeksDAC8811ICDGKTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8811ICDRBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8811ICDRBRG4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekDAC8811ICDRBT
AmericasRochester Electronics 150
AsiaFarnell Asia 99
WPI 79
EuropeFarnell 94
WorldwideDigiKey 147
TI Lead Time*: 1 WeekDAC8811ICDRBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8811IBDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811IBDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811IBDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811IBDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811IBDRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811IBDRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811IBDRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811IBDRBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811ICDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811ICDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811ICDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811ICDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811ICDRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811ICDRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811ICDRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8811ICDRBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8811 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DXP DAC Exerciser ProgramDXPTexas InstrumentsAnalysis Software
DAC8811EVM Evaluation ModuleDAC8811EVMTexas InstrumentsDevelopment Boards/EVMs
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
DAC7811   12-Bit, Serial Input, Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-bit equivalent device  
DAC8801   14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit equivalent device  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
DAC8830 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8580 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7811 12-Bit, Serial Input, Multiplying Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8820 16-Bit, Parallel Input Multiplying DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8581 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8801 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here