|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI is a trademark of Motorola, Inc. Description
The DAC8814 is a quad, 16-bit, current-output digital-to-analog converter (DAC) designed to operate from a single +2.7-V to 5.0-V supply. The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier. A doubled buffered serial data interface offers high-speed, 3-wire, SPI and microcontroller compatible inputs using serial data in (SDI), clock (CLK), and a chip-select (CS). In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple packages are used. A common level-sensitive load DAC strobe (LDAC) input allows simultaneous update of all DAC outputs from previously loaded input registers. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8814IBDBR | ACTIVE | -40 to 85 | 16.95 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Call Local Sales Office | ||
| DAC8814IBDBRG4 | ACTIVE | -40 to 85 | 16.95 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8814IBDBT | ACTIVE | -40 to 85 | 17.95 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | Call Local Sales Office | ||
| DAC8814IBDBTG4 | ACTIVE | -40 to 85 | 17.95 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | |||
| DAC8814ICDBR | ACTIVE | -40 to 85 | 19.70 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Call Local Sales Office | ||
| DAC8814ICDBRG4 | ACTIVE | -40 to 85 | 19.70 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| DAC8814ICDBT | ACTIVE | -40 to 85 | 20.70 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | Call Local Sales Office | ||
| DAC8814ICDBTG4 | ACTIVE | -40 to 85 | 20.70 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC8814IBDBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8814IBDBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8814IBDBT | |||
| Americas | Newark | 258 | |
| Rochester Electronics | 250 | ||
| Asia | Farnell Asia | 258 | |
| WPI | 330 | ||
| Europe | Avnet-SILICA | 155 | |
| Worldwide | DigiKey | 218 | |
| Mouser Electronics | 239 | ||
| TI Lead Time*: 20 WeeksDAC8814IBDBTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8814ICDBR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8814ICDBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC8814ICDBT | |||
| Americas | Rochester Electronics | 750 | |
| Asia | WPI | 422 | |
| Europe | Avnet-SILICA | 265 | |
| Worldwide | DigiKey | 180 | |
| TI Lead Time*: 20 WeeksDAC8814ICDBTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8814IBDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8814IBDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8814IBDBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8814IBDBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8814ICDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8814ICDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8814ICDBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8814ICDBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8814 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| DAC8814EVM Evaluation Module | DAC8814EVM | Texas Instruments | Development Boards/EVMs |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| |||
| |||
| Part # | Name | Product Family | Comments |
| DAC7715 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device with larger settling time |
| DAC7615 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device with larger settling time |
| DAC7616 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device with larger settling time and low power |
| DAC7617 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device with larger settling time and low power |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC8564 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8811 | 16-Bit, Serial Input Multiplying Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8568 | 16-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8812 | 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |

No Tags are Available for this Part Number