DAC8820 Status: ACTIVE

16-Bit, Parallel Input Multiplying DAC


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8806 - 14-bit equivalent device
  • DAC7641 - Has a higher settling time and a +/- Vref output voltage range

View all related products

 DAC712 DAC7641 DAC8820DAC8822 
Resolution(Bits)16  16  16  16  
DAC: Channels1  1  1  2  
Settling Time(µs)10  10  0.5  0.5  
Sample / Update Rate(MSPS)0.1  0.1  2  2  
InterfaceParallel  Parallel  Parallel  Parallel  
Output TypeVoltage  Voltage  Current  Current  
Output Range Min.(V or mA)-10  -2.5  0  0  
Output Range Max.(V or mA)10  2.5  2  2  
Single/Dual Analog Supply+/-  +/- or +    
DNL(Max)(+/-LSB)1  2  1  1  
INL(Max)(+/-LSB)2  3  1  1  
INL (+/-)(Max)(%)0.003  0.005  0.0015  0.0015  
Monotonicity15  15  16  16  
Power Consumption(Typ)(mW)525  1.8  0.025  0.025  
ArchitectureR-2R  R-2R  R-2R  R-2R  
Reference: TypeInt  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)11.4  4.75  2.7  2.7  
Analog Voltage AV/DD(Max)(V)16.5  5.25  5.5  5.5  
Logic Voltage DV/DD(Min)(V)4.5  4.75  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.25  5.5  5.5  
No. of Supplies (Unipolar) 1  1  1  
No. of Supplies (Bipolar)2  2  1  1  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package28SOIC  32TQFP  28SSOP  38TSSOP  
Approx. Price (US$) 14.50 | 1ku   8.70 | 1ku   8.50 | 1ku   8.65 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8822: 16-bit Dual parallel interface High Accuracy Multiplying DAC
  • DAC8811: 16-Bit, Serial Input Multiplying Digital to Analog Converter
  • DAC714: 16-Bit Digital-to-Analog Converter with Serial Data Interface
  • MAX3221: 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver
  • ULN2803A: Darlington Transistor Array
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10

More Related Products

Product Information

Features

  • ±0.5 LSB DNL
  • ±1 LSB INL
  • 16-Bit Monotonic
  • Low Noise: 10 nV/Hz
  • Low Power: IDD = 2 µA
  • Analog Power Supply: +2.7 V to +5.5 V
  • 1.66 mA Full-Scale Current, with VREF = 10 V
  • Settling Time: 0.5 µs
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 8 MHz
  • Reference Input: ±15 V
  • Reference Dynamics: -105 THD
  • SSOP-28 Package
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All other trademarks are the property of their respective owners

Description

The DAC8820, a multiplying digital-to-analog converter(DAC), is designed to operate from a single 2.7 V to 5.5 V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A parallel interface offers high-speed communications. The DAC8820 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8820IBDBACTIVE-40 to 859.35 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintCall Local Sales Office
DAC8820IBDBG4ACTIVE-40 to 859.35 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8820IBDBRACTIVE-40 to 858.50 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintCall Local Sales Office
DAC8820IBDBRG4ACTIVE-40 to 858.50 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8820ICDBACTIVE-40 to 8510.75 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintCall Local Sales Office
DAC8820ICDBG4ACTIVE-40 to 8510.75 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8820ICDBRACTIVE-40 to 859.90 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintCall Local Sales Office
DAC8820ICDBRG4ACTIVE-40 to 859.90 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC8820IBDB
AmericasRochester Electronics 122
WorldwideMouser Electronics 19
TI Lead Time*: 20 WeeksDAC8820IBDBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8820IBDBR
AmericasRochester Electronics >1k
AsiaWPI >1k
TI Lead Time*: 20 WeeksDAC8820IBDBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8820ICDB
AmericasRochester Electronics >1k
AsiaWPI 66
EuropeAvnet-SILICA 43
WorldwideMouser Electronics 50
TI Lead Time*: 20 WeeksDAC8820ICDBG4
AsiaFarnell Asia 29
EuropeFarnell 27
TI Lead Time*: 20 WeeksDAC8820ICDBR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksDAC8820ICDBRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8820IBDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8820IBDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8820IBDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8820IBDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8820ICDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8820ICDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8820ICDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8820ICDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8820 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DAC8820EVM Evaluation ModuleDAC8820EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
DAC7541   Low Cost 12-Bit CMOS Four-Quadrant Multiplying D/A Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device at lower output range  
DAC8806   14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   14-bit equivalent device  
DAC7641   16-Bit, Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Has a higher settling time and a +/- Vref output voltage range  
DAC7821   12-bit, Parallel Input, Multiplying DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC8822 16-bit Dual parallel interface High Accuracy Multiplying DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8811 16-Bit, Serial Input Multiplying Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC714 16-Bit Digital-to-Analog Converter with Serial Data Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC1220 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
ULN2803A Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA4277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
DDC114 DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter DATA CONVERTERS-CURRENT INPUT ADC TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here