DAC8822 Status: ACTIVE

16-bit Dual parallel interface High Accuracy Multiplying DAC


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8805 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit equivalent device
  • DAC7642 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with larger settling time
  • DAC7643 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with larger settling time

View all related products

 DAC8820 DAC8822
Resolution(Bits)16  16  
DAC: Channels1  2  
Settling Time(µs)0.5  0.5  
Sample / Update Rate(MSPS)2  2  
InterfaceParallel  Parallel  
Output TypeCurrent  Current  
Output Range Min.(V or mA)0  0  
Output Range Max.(V or mA)2  2  
DNL(Max)(+/-LSB)1  1  
INL(Max)(+/-LSB)1  1  
INL (+/-)(Max)(%)0.0015  0.0015  
Monotonicity16  16  
Power Consumption(Typ)(mW)0.025  0.025  
ArchitectureR-2R  R-2R  
Reference: TypeExt  Ext  
Analog Voltage AV/DD(Min)(V)2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  
Logic Voltage DV/DD(Min)(V)2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  
No. of Supplies (Unipolar)1  1  
No. of Supplies (Bipolar)1  1  
RatingCatalog  Catalog  
Pin/Package28SSOP  38TSSOP  
Approx. Price (US$) 8.50 | 1ku   8.65 | 1ku  
Thermal ShutdownNo  No  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8812: 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter
  • DAC8820: 16-Bit, Parallel Input Multiplying DAC
  • DAC8811: 16-Bit, Serial Input Multiplying Digital to Analog Converter
  • ADS8422: 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input
  • UA7905: 3 Pin 1.5A Fixed (-5V) Negative Voltage Regulator
  • OPA277: High Precision Operational Amplifiers

Product Information

Features

  • ±0.5LSB DNL
  • ±1LSB INL
  • Low Noise: 12nV/Hz
  • Low Power Operation: IDD = 1µA per Channel at 2.7V
  • 2mA Full-Scale Current, with VREF = 10V
  • Settling Time: 0.5µs
  • 16-Bit Monotonic
  • 4-Quadrant Multiplying Reference Inputs
  • Reference Bandwidth: 10MHz
  • Reference Input: ±18V
  • Reference Dynamics: -105 THD
  • Midscale or Zero Scale Reset
  • Analog Power Supply: +2.7V to +5.5V
  • TSSOP-38 Package
  • Industry-Standard Pin Configuration
  • Pin-Compatible with the 14-Bit DAC8805
  • Temperature Range: -40°C to +125°C
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation

View All Features in Datasheet

Description

The DAC8822 dual, multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A RSTSEL pi allows system reset assertion (RS) to force all registers to zero code when RSTSEL = '0', or to midscale code when RSTSEL = '1'. Additionally, an internal power-on reset forces all registers to zero or midscale code at power-up, depending on the state of the RSTSEL pin.

A parallel interface offers high-speed communications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8822QBDBTACTIVE-40 to 1259.55 | 1kuTSSOP (DBT) | 38 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8822QBDBTG4ACTIVE-40 to 1259.55 | 1kuTSSOP (DBT) | 38 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8822QBDBTRACTIVE-40 to 1258.65 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8822QBDBTRG4ACTIVE-40 to 1258.65 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8822QCDBTACTIVE-40 to 12510.85 | 1kuTSSOP (DBT) | 38 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8822QCDBTG4ACTIVE-40 to 12510.85 | 1kuTSSOP (DBT) | 38 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8822QCDBTRACTIVE-40 to 1259.95 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8822QCDBTRG4ACTIVE-40 to 1259.95 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC8822QBDBT
AmericasArrow 40
Rochester Electronics 300
AsiaWPI 921
WorldwideDigiKey  Available
Mouser Electronics 227
TI Lead Time*: 20 WeeksDAC8822QBDBTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8822QBDBTR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksDAC8822QBDBTRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8822QCDBT
AmericasArrow 30
Rochester Electronics 479
WorldwideDigiKey  Available
Mouser Electronics 50
TI Lead Time*: 20 WeeksDAC8822QCDBTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8822QCDBTR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksDAC8822QCDBTRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8822QBDBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8822QBDBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8822QBDBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8822QBDBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8822QCDBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8822QCDBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8822QCDBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8822QCDBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8822 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
DAC8805   14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit equivalent device  
DAC7642   16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Mid-Scale   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with larger settling time  
DAC7643   16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Min-Scale   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with larger settling time  
DAC7822   12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-bit equivalent device  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8820 16-Bit, Parallel Input Multiplying DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8811 16-Bit, Serial Input Multiplying Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
UA7905 3 Pin 1.5A Fixed (-5V) Negative Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
THS4131 Fully Differential Input/Output Low Noise Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
UCC283-3 Single Output LDO, 3.0A, Fixed(3.3V), Reverse Current Protection, Thermal Shutdown LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UA78M33 3/4 Pin 500mA Fixed 3.3V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UA7805 3 Pin 1.5A Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here