|
|
|
|
See Also
Other qualified versions of DAC8830
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI, QSPI are trademarks of Motorola, Inc. Description
The DAC8830 and DAC8831 are single, 16-bit, serial-input, voltage-output digital-to-analog converters (DACs) operating from a single 3 V to 5 V power supply. These converters provide excellent linearity (1 LSB INL), low glitch, low noise, and fast settling (1.0 µS to 1/2 LSB of full-scale output) over the specified temperature range of -40°C to +85°C. The output is unbuffered, which reduces the power consumption and the error introduced by the buffer. These parts feature a standard high-speed (clock up to 50 MHz), 3 V or 5 V SPI serial interface to communicate with a DSP or microprocessor. The DAC8830 output is 0 V to VREF. However, the DAC8831 provides bipolar output (±VREF) when working with an external buffer. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC8830IBD | ACTIVE | -40 to 85 | 9.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| DAC8830IBDG4 | ACTIVE | -40 to 85 | 9.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| DAC8830IBDR | ACTIVE | -40 to 85 | 8.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8830IBDRG4 | ACTIVE | -40 to 85 | 8.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8830ICD | ACTIVE | -40 to 85 | 9.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| DAC8830ICDG4 | ACTIVE | -40 to 85 | 9.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| DAC8830ICDR | ACTIVE | -40 to 85 | 8.75 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8830ICDRG4 | ACTIVE | -40 to 85 | 8.75 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8830ID | ACTIVE | -40 to 85 | 8.75 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| DAC8830IDG4 | ACTIVE | -40 to 85 | 8.75 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| DAC8830IDR | ACTIVE | -40 to 85 | 7.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC8830IDRG4 | ACTIVE | -40 to 85 | 7.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC8830IBD | |||
| Americas | Arrow | 600 | |
| Avnet | 7 | ||
| Asia | Farnell Asia | 1 | |
| WPI | 35 | ||
| TI Lead Time*: 20 WeeksDAC8830IBDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8830IBDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8830IBDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8830ICD | |||
| Americas | Arrow | 1 | |
| Asia | Farnell Asia | 101 | |
| WPI | 62 | ||
| TI Lead Time*: 20 WeeksDAC8830ICDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8830ICDR | |||
| Americas | Arrow | 671 | |
| Rochester Electronics | >1k | ||
| TI Lead Time*: 20 WeeksDAC8830ICDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8830ID | |||
| Asia | WPI | 105 | |
| Europe | Avnet-SILICA | 45 | |
| TI Lead Time*: 20 WeeksDAC8830IDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8830IDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC8830IDRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC8830IBD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830IBDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830IBDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830IBDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830ICD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830ICDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830ICDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830ICDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC8830IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC8830 
| Part # | Name | Product Family | Comments |
| DAC7731 | 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has an internal reference |
| DAC7631 | Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a larger settling time |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC8831 | 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8881 | Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |

No Tags are Available for this Part Number