DAC8831 Status: ACTIVE

16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7731 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with internal reference
  • DAC7631 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with larger settling time
 DAC8830 DAC8831DAC8832 DAC8881 DAC9881 
Resolution(Bits)16  16  16  16  18  
DAC: Channels1  1  1  1  1  
Settling Time(µs)1  1  1  5  5  
Sample / Update Rate(MSPS)1  2     
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)0  -5.5  -5.5  0  0  
Output Range Max.(V or mA)5.5  5.5  5.5  5.5  5.5  
Single/Dual Analog Supply    Single  
DNL(Max)(+/-LSB)1  1  1  1  1  
INL(Max)(+/-LSB)1  1  1  1  2  
INL (+/-)(Max)(%)0.0015  0.0015  0.0015  0.0015   
Monotonicity16  16  16  16  18  
Power Consumption(Typ)(mW)0.015  0.015  0.015  6  6  
ArchitectureR-2R  R-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  2.7  1.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  
No. of Supplies (Unipolar)1  1  1  1  1  
No. of Supplies (Bipolar) 1     
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8SOIC  14QFN, 14SOIC  14QFN  24VQFN  24VQFN  
Approx. Price (US$) 7.95 | 1ku   7.95 | 1ku   7.95 | 1ku   8.00 | 1ku   16.90 | 1ku  
Thermal ShutdownNo  No  No  No  No  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Other qualified versions of DAC8831

Version Part Number Definition
Enhanced Product DAC8831-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • DAC7731: 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F
  • DAC8581: 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter
  • DAC8830: 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter
  • PGA204: Programmable Gain Instrumentation Amplifier
  • SN74LVC1G14: Single Schmitt-Trigger Inverter
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector

More Related Products

Product Information

Features

  • 16-Bit Resolution
  • 2.7 V to 5.5 V Single-Supply Operation
  • Very Low Power: 15 µW for 3 V Power
  • High Accuracy, INL: 1 LSB
  • Low Noise: 10 nV/Hz
  • Fast Settling: 1.0 µS
  • Fast SPI™ Interface, up to 50 MHz
  • Reset to Zero-Code
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Portable Equipment
    • Automatic Test Equipment
    • Industrial Process Control
    • Data Acquisition Systems
    • Optical Networking

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corp.
All other trademarks are the property of their respective owners.

Description

The DAC8830 and DAC8831 are single, 16-bit, serial-input, voltage-output digital-to-analog converters (DACs) operating from a single 3 V to 5 V power supply. These converters provide excellent linearity (1 LSB INL), low glitch, low noise, and fast settling (1.0 µS to 1/2 LSB of full-scale output) over the specified temperature range of -40°C to +85°C. The output is unbuffered, which reduces the power consumption and the error introduced by the buffer.

These parts feature a standard high-speed (clock up to 50 MHz), 3 V or 5 V SPI serial interface to communicate with a DSP or microprocessor.

The DAC8830 output is 0 V to VREF. However, the DAC8831 provides bipolar output (±VREF) when working with an external buffer. The DAC8830 and DAC8831 are both reset to zero code after power up. For optimum performance, a set of Kelvin connections to external reference and analog ground input are provided on the DAC8831.

The DAC8830 is available in an SO-8 package, and the DAC8831 in an SO-14 package. Both have industry standard pinouts. The DAC8831 is also available in a QFN-14 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC8831IBDACTIVE-40 to 859.30 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8831IBDG4ACTIVE-40 to 859.30 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8831IBDRACTIVE-40 to 858.55 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8831IBDRG4ACTIVE-40 to 858.55 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8831IBRGYRACTIVE-40 to 858.55 | 1kuQFN (RGY) | 14 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8831IBRGYRG4ACTIVE-40 to 858.55 | 1kuQFN (RGY) | 14 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8831IBRGYTACTIVE-40 to 859.30 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol 
DAC8831IBRGYTG4ACTIVE-40 to 859.30 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol 
DAC8831ICDACTIVE-40 to 859.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8831ICDG4ACTIVE-40 to 859.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8831ICDRACTIVE-40 to 858.75 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8831ICDRG4ACTIVE-40 to 858.75 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8831ICRGYRACTIVE-40 to 858.75 | 1kuQFN (RGY) | 14 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8831ICRGYRG4ACTIVE-40 to 858.75 | 1kuQFN (RGY) | 14 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8831ICRGYTACTIVE-40 to 859.55 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol 
DAC8831ICRGYTG4ACTIVE-40 to 859.55 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol 
DAC8831IDACTIVE-40 to 858.75 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8831IDG4ACTIVE-40 to 858.75 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC8831IDRACTIVE-40 to 857.95 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8831IDRG4ACTIVE-40 to 857.95 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC8831IRGYRACTIVE-40 to 857.95 | 1kuQFN (RGY) | 14 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8831IRGYRG4ACTIVE-40 to 857.95 | 1kuQFN (RGY) | 14 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DAC8831IRGYTACTIVE-40 to 858.75 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol 
DAC8831IRGYTG4ACTIVE-40 to 858.75 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC8831IBD
AmericasArrow 36
Rochester Electronics 74
AsiaFarnell Asia 102
WPI 290
EuropeAvnet-SILICA 45
Farnell 43
WorldwideDigiKey 50
Mouser Electronics 28
TI Lead Time*: 20 WeeksDAC8831IBDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8831IBDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8831IBDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8831IBRGYR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8831IBRGYRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksDAC8831IBRGYT
AmericasRochester Electronics 500
EuropeCompel 250
WorldwideDigiKey 348
TI Lead Time*: 4 WeeksDAC8831IBRGYTG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksDAC8831ICD
AmericasAvnet 44
Newark 10
AsiaWPI 172
EuropeEBV Elektronik 6
WorldwideMouser Electronics 58
TI Lead Time*: 4 WeeksDAC8831ICDG4
WorldwideMouser Electronics 17
TI Lead Time*: 4 WeeksDAC8831ICDR
None Reported
View Distributors
TI Lead Time*: 4 WeeksDAC8831ICDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8831ICRGYR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8831ICRGYRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksDAC8831ICRGYT
AmericasRochester Electronics >1k
WorldwideDigiKey 309
Mouser Electronics 240
TI Lead Time*: 4 WeeksDAC8831ICRGYTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8831ID
AmericasArrow 8
Rochester Electronics 571
WorldwideMouser Electronics 19
TI Lead Time*: 20 WeeksDAC8831IDG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksDAC8831IDR
AsiaWPI >1k
TI Lead Time*: 4 WeeksDAC8831IDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8831IRGYR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8831IRGYRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksDAC8831IRGYT
AmericasNewark 250
Rochester Electronics 500
WorldwideDigiKey 905
TI Lead Time*: 4 WeeksDAC8831IRGYTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8831IBD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IBDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IBDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IBDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IBRGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IBRGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IBRGYT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IBRGYTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831ICD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831ICDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831ICDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831ICDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831ICRGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831ICRGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831ICRGYT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831ICRGYTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IRGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IRGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IRGYT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8831IRGYTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8831 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

View User Guides for Digital to Analog Converter

Tools & Software

NamePart # Company Tool / Software Type
DAC8831EVM Evaluation ModuleDAC8831EVMTexas InstrumentsDevelopment Boards/EVMs
TSW7001 Voltage Controlled Amplifier Demonstration KitTSW7001EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DAC7731   16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with internal reference  
DAC7631   Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel equivalent device with larger settling time  
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC7731 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8581 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8830 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8832 16-bit Ultra-low power voltage output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8580 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5638 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
PGA202 Digitally Controlled Programmable-Gain Instrumentation Amp AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
INA103 Low Noise, Low Distortion Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for DAC8831:

View All Tags

Other Support



Click Here